Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

TS-8989 Automotive Body and Safety Test Reference Solution

Sold By:

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

M9182A
PXI Digital Multimeter, 6 ½ Digit, High Performance 

PXI Digital Multimeter, 6 ½ Digit, High Performance

M9182A
  • Measurement speed up to 4,500 readings/s
  • Accuracy up to 40 ppm
  • 10 built-in measurement typesEasy control and integration into existing systems
1,170
M9183A
PXI Digital Multimeter, 6 ½ Digit, Enhanced Performance 

PXI Digital Multimeter, 6 ½ Digit, Enhanced Performance

M9183A
  • Measurement speed up to 150K readings/s
  • Accuracy up to 40 ppm
  • Low latency with 66 µs read interval rate
  • Various built-in measurement types
  • DC source
     
1,758
M9185A
PXI 8/16-Channel Isolated D/A Converter 

PXI 8/16-Channel Isolated D/A Converter

M9185A
The M9185A is a fully independent, isolated D/A converter that is capable of supplying high voltage levels in parallel of up to eight or sixteen channels.
call
M9186A
PXI Isolated Single Channel Voltage/Current Source, 100V 

PXI Isolated Single Channel Voltage/Current Source, 100V

M9186A
An isolated dual-range V/I source that allows you to source a voltage and measure the resultant current, or source a current and measure the resultant voltage, similar to the V/I source found in the former Keysight E6171B Measurement Control Module.
call
M9187A
PXI Digital IO: 32 inputs, 32 outputs, 0.3V to 50V 

PXI Digital IO: 32 inputs, 32 outputs, 0.3V to 50V

M9187A
Monitor digital states or control external devices with 32 inputs/32 outputs.
call
M9188A
Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA 

Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA

M9188A
  • Single slot PXI-based Dynamic DAC
  • Output voltage: 0 - +30V, Output current: 0mA - +20mA
  • 16 simultaneous, isolated channels
  • 16-bit resolution with update rate per channel of 500kSa/s
call
M9216A
PXI 32-channel High Voltage Data Acquisition 

PXI 32-channel High Voltage Data Acquisition

M9216A
The M9216A is a multi-channel, large range voltage measurement unit capable of acquiring dynamic positive voltage levels from multiple channels simultaneously, making it ideal for automated test equipment (ATE) in automotive electronic applications.
call
N6700C
Low-Profile Modular Power System Mainframe, 400W, 4 Slots 

Low-Profile Modular Power System Mainframe, 400W, 4 Slots

N6700C
  • The Keysight N6700C is a 400 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination.
call
N6702C
Low-Profile Modular Power System Mainframe, 1200W, 4 Slots 

Low-Profile Modular Power System Mainframe, 1200W, 4 Slots

N6702C

The Keysight N6702C is a 1200 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination.

call
N6972A
Advanced Power System - DC Power Supply, 40 V, 50 A, 2000 W 

Advanced Power System - DC Power Supply, 40 V, 50 A, 2000 W

N6972A
  • Designed for automated test equipment (ATE) applications where high performance is critical
call

Related Software Products

  • TestExec SL 5.1 for Windows XP TestExec SL Software 

    TestExec SL Software

    TestExec SL is a highly flexible test executive software for electronics manufacturing functional test applications in multiple industries.

Related Products & Solutions

  • M9185A PXI 8/16-Channel Isolated D/A Converter M9185A PXI 8/16-Channel Isolated D/A Converter 

    M9185A PXI 8/16-Channel Isolated D/A Converter

    The M9185A is a fully independent, isolated D/A converter that is capable of supplying high voltage levels in parallel of up to eight or sixteen channels.

  • TS-5020 Automotive Functional Test Platform TS-5020 Automotive Electronics Functional Test System (with Tire Pressure Monitoring System add-on Solution) 

    TS-5020 Automotive Electronics Functional Test System (with Tire Pressure Monitoring System add-on Solution)

    The TS-5020 automotive functional test system is a low cost, scalable solution for automotive electronic manufacturers, that is ideal for testing both low-frequency (AC and DC) and high-frequency (RF) modules.

  • TS-5400 Series 2B Automotive Functional Test Platform TS-5400 Series II Automotive Functional Test System (MAC Panel) [Discontinued] 

    TS-5400 Series II Automotive Functional Test System (MAC Panel) [Discontinued]

    The TS-5400 automotive electronics functional test system with MAC Panel offers high speed DC/AC measurements with highly durable and flexible interface. It is ideal for testing engine management and complex body control modules.

  • no image available M9188A Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA 

    M9188A Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA

    • Single slot PXI-based Dynamic DAC
    • Output voltage: 0 - +30V, Output current: 0mA - +20mA
    • 16 simultaneous, isolated channels
    • 16-bit resolution with update rate per channel of 500kSa/s

  • no image available TS-8989 PXI Functional Test System 

    TS-8989 PXI Functional Test System

    • Signal switching: Up to 104 x 4 matrix
    • Load switching: Up to 8-channels x 40A, 32-channels x 7.5A and 72-channels x 2A
    • Measurement: 6.5 Digit Digital Multimeter and support for any cPCI, PXI-1 based measurement instruments e.g. digitizers.

  • M9186A M9186A PXI Isolated Single Channel Voltage/Current Source, 100V 

    M9186A PXI Isolated Single Channel Voltage/Current Source, 100V

    An isolated dual-range V/I source that allows you to source a voltage and measure the resultant current, or source a current and measure the resultant voltage, similar to the V/I source found in the former Keysight E6171B Measurement Control Module.

  • TS-5040 Functional Test System TS-5040 Functional Test System 

    TS-5040 Functional Test System

    Scalable from just-enough to fully equipped, the professional TS-5040 entry-level functional test system is perfect for your test development needs.

  • M9183A Digital Multimeter 6.5 digit Enhanced Performance PXI M9183A PXI Digital Multimeter, 6 ½ Digit, Enhanced Performance 

    M9183A PXI Digital Multimeter, 6 ½ Digit, Enhanced Performance

    • Measurement speed up to 150K readings/s
    • Accuracy up to 40 ppm
    • Low latency with 66 µs read interval rate
    • Various built-in measurement types
    • DC source
       

Related Industries & Technologies