Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Yemen

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • RF and audio signal generation and analysis for military, public safety, and avionics radio communications
  • Analog/digital signal formats measurements including APCO P25, Tetra, DMR, dPMR, ARIB T98/T61/T102, NXDN
  • RF/AF Spectrum
  • Tx and Rx measurements: hum and noise, harmonics and spur, SINAD and THD, SNR, sensitivity, modulation quality
  • General purpose measurements and commercial standards support (LTE)
  • 10 Hz to 27 GHz frequency range
  • Up to 160 MHz signal generation and analysis bandwidth
  • Hardware and software components in a single, flexible and scalable chassis

Description

The Radio Test, Reference Solution is HW & SW building blocks for AM/FM, APCO P25, TETRA, DMR, dPMR, ARIB Tx and Rx RF/audio quality measurements from 10 Hz to 27 GHz. It has high density/throughput and an open flexible and scalable modular architecture for efficient and complete test development and execution. It also supports GP measurements and commercial standard (LTE) for next generation radio test.