Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 19,995

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Exceptional 0.03 dB insertion loss repeatability per section for the entire 5 million cycles ensures accuracy and reduces calibration intervals
  • Excellent attenuation accuracy and flatness ensures precise measurements
  • Multi-channel attenuation path up to 4-channels enables multi-DUT measurements at one time
  • LAN and GPIB interface with soft front panel provide easy connectivity, programming flexibility and control

Description

An integrated attenuation solution for wireless communications, aerospace defense, and electronic components industries

The J7204A is a multi-channel (4-channels) attenuation solution for signal attenuation and conditioning of up to 4 devices under test (DUT). Operating frequency from DC to 6 GHz, with 121 dB, 1 dB steps. Exceptional 0.03 dB insertion loss repeatability per section for the entire 5 million cycles and excellent attenuation accuracy and flatness, the J7204A reduces cost of ownership and provide the best measurement accuracy.

Designed for a standard full rack, 2-unit-high form factor, the J7204A allows flexibility in control, operation and remote triggering through LAN, GPIB with multiple programming language supportability.

Typical applications

The J7204A is ideal for design validation and manufacturing of multi-channel multi-technology wireless components and devices in receiver sensitivity test.

Related Industries & Technologies