Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9037A-M08 Windows Embedded Standard 7 (64 bit) with 8 GB RAM Memory

Sold By:

Starting From US$ 421

Typical Configuration  

Typical Configuration

M9037A PXIe Embedded Controller: Intel i7, 4 GB RAM, 240 GB SSD

  • R-51B-001-C Return to Keysight Warranty - 1 year
  • M9037A-WE6 Windows Embedded Standard 7 (64 bit)
  • M9037A-M08 Memory, 8GB

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

M9037A-M08
Memory, 8GB 

Memory, 8GB

M9037A-M08

Price: US$ 421

  • Windows Embedded Standard 7 (64 bit)
  • 8 GB RAM Memory
US$ 421
M9037A-M04 Memory, 4GB US$ 0
M9037A-M16 Memory, 16GB US$ 842
M9037A-W16 Windows 10 IoT Enterprise LTSB (64-bit) US$ 0
M9037A-WE3 Windows Embedded Standard 7 (32 bit) US$ 0
M9037A-WE6 Windows Embedded Standard 7 (64 bit) US$ 0
N6171A
MATLAB Software 

MATLAB Software

N6171A
  • Create arbitrary waveforms
  • Customize measurement/data analysis routines, instrument applications/test systems
  • Automate measurements, signal generation, report generation
  • Available directly from Keysight with purchase of compatible instrument
call
N6171A-M01
MATLAB-Basic Package, individual license - node-locked 

MATLAB-Basic Package, individual license - node-locked

N6171A-M01

Price: US$ 3,251

  • Basic configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
US$ 3,251
N6171A-M02
MATLAB-Standard Package, individual license - node-locked 

MATLAB-Standard Package, individual license - node-locked

N6171A-M02

Price: US$ 7,018

  • Standard MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • DSP System Toolbox
  • Signal Processing Toolbox
US$ 7,018
N6171A-M03
MATLAB-Advanced Package, individual license - node-locked 

MATLAB-Advanced Package, individual license - node-locked

N6171A-M03

Price: US$ 8,089

  • Advanced MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • Signal Processing Toolbox
  • DSP System Toolbox
  • RF Toolbox
US$ 8,089
Y1206A
USB Keyboard and Optical Mouse 

USB Keyboard and Optical Mouse

Y1206A

Price: US$ 73

The Y1206A includes both a USB keyboard and USB mouse. The mouse has an optical pickup. The Keyboard and mouse is intended to be used with PXIe and AXIe Embedded Controllers
US$ 73
Y1260A
GP-IB Cable 

GP-IB Cable

Y1260A
  • GPIB to MicroD25
  • 1 meter
  • Compatible with the M9037A, M9537A, and M9024A. Not compatible with the M9036A.
call
Y1261A
Display Port to DVI Adapter 

Display Port to DVI Adapter

Y1261A
DisplayPort is backward compatible with DVI computer monitors through the use of this DVI adapter dongle
call
Y1262A
Display Port Cable 

Display Port Cable

Y1262A
  • DisplayPort cable
  • 2 meters
  • Compatible with M9037A and M9537A
call
Y1263A
Display Port to VGA Adapter for M9037A 

Display Port to VGA Adapter for M9037A

Y1263A
  • DisplayPort to VGA Adapter
  • 9 inches
call
Y1264A Spare SSD with carrier WES 7/32 bit/240GB (M9037A) US$ 1,582
Y1265A Spare SSD with carrier WES 7/64 bit/240GB (M9037A) US$ 1,582
Y1265B Spare SSD with carrier Win 10/64 bit/240GB (M9037A) US$ 1,582

Prices are subject to change without notice.

R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years US$ 341
R-51B-001-3X Return to Keysight Express Warranty - 3 years US$ 100
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years US$ 683
R-51B-001-5X Return to Keysight Express Warranty - 5 years US$ 541

Prices are subject to change without notice.

Related Products & Solutions

  • no image available M9037A PXIe High Performance Embedded Controller 

    M9037A PXIe High Performance Embedded Controller

    • Intel i7-4700EQ 2.4 GHz processor
    • Front removable 240 GB solid state drive
    • Up to 16 GB RAM Memory