Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode

Sold By:

Starting From US$ 28,825

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

U4164A-004 Increase acquisition memory depth to 4 Mb
U4164A-008 Increase acquisition memory depth to 8 Mb
U4164A-016 Increase acquisition memory depth to 16 Mb
U4164A-01G Increase maximum speeds: state to 2.8 Gb/s (1.4 GHz) and timing to 10 GHz
U4164A-02G Increase maximum speeds: state to 4 Gb/s (2.5 GHz) and timing to 10 GHz
U4164A-032 Increase acquisition memory depth to 32 Mb
U4164A-064 Increase acquisition memory depth to 64 Mb
U4164A-128 Increase acquisition memory depth to 128 Mb
U4164A-200 Increase acquisition memory depth to 200 Mb
U4164A-400 Increase acquisition memory depth to 400 Mb
U4164A-700 Increase maximum state speed to 700 MHz
U4164A-A6J ANSI Z540-1-1994 Calibration
E5380B
Probe, 34 channel single-ended Mictor connector, connects to 90-pin LA cable 

Probe, 34 channel single-ended Mictor connector, connects to 90-pin LA cable

E5380B
  • 34-Channel probe
  • single-ended data and clocks
  • for all analyzers with 90-pin connectors
E5381B
Probe, 17 channel differential flying leads, connects to 90-pin Logic Analyzer cable 

Probe, 17 channel differential flying leads, connects to 90-pin Logic Analyzer cable

E5381B
  • 17 channels: 16 single-ended or differential data, 1 single-ended or differential clock
  • Compatible with logic analyzers with 90-pin cable connectors
     
E5382B
Probe, 17 channel single-ended flying leads, connects to 90-pin Logic Analyzer cable 

Probe, 17 channel single-ended flying leads, connects to 90-pin Logic Analyzer cable

E5382B
  • 17 channels: 16 single-ended data, 1 single-ended or differential clock
  • 1.3pF equivalent load capacitance
  • 1.5 Gb/s max data rate
  • Compatible with Keysight logic analyzers with a 90-pin cable connector
     
E5403A Kit of 5 retention modules for Pro Series Soft Touch Connectorless Probes
E5405B
Probe, 17 channel, soft touch pro, differential, connects to 90-pin LA cable 

Probe, 17 channel, soft touch pro, differential, connects to 90-pin LA cable

E5405B
  • Differential probe
  • 17 channels
  • For analyzers with 90-pin connectors
E5845A
Probe, 46 channel SE ZIF for DDR3 X16 DRAM data BGA probe, connects to 90-pin LA cable 

Probe, 46 channel SE ZIF for DDR3 X16 DRAM data BGA probe, connects to 90-pin LA cable

E5845A
Connects to the W3631A DDR3 DRAM BGA probe to enable viewing of data traffic on industry standard DDR3 DRAMs with the 16900 Series logic analyzer…
E5847A
Probe, 46 channel SE ZIF for DDR3 X4/X8 DRAM data BGA probe, connects to 90-pin LA cable 

Probe, 46 channel SE ZIF for DDR3 X4/X8 DRAM data BGA probe, connects to 90-pin LA cable

E5847A
Connects to the W3633A DDR3 DRAM BGA probe to enable viewing of data traffic on industry standard DDR3 DRAMs with the 16900 Series logic analyzer…
E5849A
High Data Rate ZIF Cable, 46 Channel SE ZIF for DDR4 BGA Interposers 

High Data Rate ZIF Cable, 46 Channel SE ZIF for DDR4 BGA Interposers

E5849A

• Connects W4633A DDR4 X4/X8 BGA interposer and U4154A logic analysis system
• Two E5849A ZIF probes connect one W4633A DDR4 BGA interposer to U4154A logic analyzer cables
• Enables probing of DDR4 memory x4 or x8 DRAM directly at the ball grid array

N2815A MSO/LA cable for connection to 90 pin Logic Analyzer probe
U4201A
Logic Analyzer cable for use with individual probes 

Logic Analyzer cable for use with individual probes

U4201A
The U4201A logic analyzer cable is used to connect probes to the U4154A AXie-based logic analyzer module.
U4203A
Probe, 34 channel, flying lead, single-ended, 160-pin direct connect 

Probe, 34 channel, flying lead, single-ended, 160-pin direct connect

U4203A
  • 34-channel
  • Flying lead probe
  • Single-ended
  • Differential clock
  • Direct connect
U4204A
Probe, 34 channel, Soft Touch Pro, single-ended, 160-pin direct connect 

Probe, 34 channel, Soft Touch Pro, single-ended, 160-pin direct connect

U4204A
  • 34-channel
  • Connectorless probe
  • Single-ended data
  • Differential clock
  • Direct connect
U4205A
Probe, 34 channel, Mictor, single-ended, 160-pin direct connect 

Probe, 34 channel, Mictor, single-ended, 160-pin direct connect

U4205A
  • 34-channel
  • Connector probe
  • Single-ended
  • Differential clock
  • Direct connect
U4206A
Probe, 34 channel, Soft Touch Pro, single-ended, quad x 160 pin direct connect 

Probe, 34 channel, Soft Touch Pro, single-ended, quad x 160 pin direct connect

U4206A

• 34-channel
• Soft Touch Pro
• Single-ended
• Quad x 160-pin direct connect

U4208A
Probe/cable, 61-pin ZIF, from left wing, no RC, 160-pin direct connect to LA 

Probe/cable, 61-pin ZIF, from left wing, no RC, 160-pin direct connect to LA

U4208A

• 61-pin ZIF
• From left wing
• No RC
• 160-pin direct connect

U4209A
Probe/cable, 61-pin ZIF, from right wing, no RC, 160-pin direct connect to LA 

Probe/cable, 61-pin ZIF, from right wing, no RC, 160-pin direct connect to LA

U4209A
  • 61-pin ZIF
  • From right wing
  • No RC
  • 160-pin direct connect
W3631A
Probe, DDR3 X16 BGA command and data, for Logic Analyzer and Scope 

Probe, DDR3 X16 BGA command and data, for Logic Analyzer and Scope

W3631A
Enables viewing of data traffic on industry standard DDR3 DRAMs with Keysight 16900 series logic analyzers and Infiniium oscilloscopes
W3631A-001 Quantity of 1 - DDR3 X16 BGA CMD and Data Probe for LA and Scope
W3631A-002 Quantity of 2 - DDR3 X16 BGA CMD and Data Probes for LA and Scope
W3631A-004 Quantity of 4 - DDR3 X16 BGA CMD and Data Probes for LA and Scope
W3633A
Probe, DDR3 X4/X8 BGA command and data, for Logic Analyzer and Scope 

Probe, DDR3 X4/X8 BGA command and data, for Logic Analyzer and Scope

W3633A
Enables viewing of data traffic on industry standard DDR3 DRAMs with Keysight 16900 series logic analyzers and Infiniium oscilloscopes
W3633A-001 Quantity of 1 - DDR3 X4/X8 BGA CMD and Data Probe For LA and Scope
W3633A-002 Quantity of 2 - DDR3 X4/X8 BGA CMD and Data Probes For LA and Scope
W3633A-004 Quantity of 4 - DDR3 X4/X8 BGA CMD and Data Probes For LA and Scope
W3636A
Interposer, 96 ball BGA, DDR3 x16 non-stacked DRAM 

Interposer, 96 ball BGA, DDR3 x16 non-stacked DRAM

W3636A
  • Connection to (address, command, control and data) signals from JEDEC standard 96 ball DDR3 x16 non-stacked DRAM
  • Observe DDR3 x16 DRAM traffic with U4154A logic analyzer system
  • DDR eye scans and burst scans of DDR4 signals
     
W3636A-001 Quantity of 1 - DDR3 x16 BGA interposer for non-stacked DRAM
W3636A-002 Quantity of 2 - DDR3 x16 BGA interposer for non-stacked DRAM
W3636A-004 Quantity of 4 - DDR3 x16 BGA interposer for non-stacked DRAM
W4631A
DDR4 x16 BGA Interposer for Logic Analyzers 

DDR4 x16 BGA Interposer for Logic Analyzers

W4631A
  • Connection to all signals between a U4154B logic analysis system and JEDEC standard 96 ball DDR4 x16 DRAM
  • Observation of data traffic on industry-standard 96 ball DDR4 x16 DRAM
  • Access for DDR Eye Scans and Burst Scans of DDR4 signals
W4633A
DDR4 x4/x8 BGA Interposer for Logic Analyzers 

DDR4 x4/x8 BGA Interposer for Logic Analyzers

W4633A
  • Connection to all (address, command, control and data) signals from JEDEC standard 78 ball DDR4 x4 or x8 DRAM
  • Observe DDR4 x4 or X8 DRAM traffic with U4154A logic analyzer system
  • DDR eye scans and burst scans of DDR4 signals
W4641A
DDR4 x16 BGA Interposer, 96-ball, 2 wing, connects to U4208A/U4209A, for LA 

DDR4 x16 BGA Interposer, 96-ball, 2 wing, connects to U4208A/U4209A, for LA

W4641A
  • Industry smallest DDR4 x16 BGA interposer, designed to exceed 3.3 Gb/s
  • Provides connection to all address, command, control and data signals
  • Provides observation of data traffic
  • Provides access for DDR eye scans and burst scans of DDR4 signals
     
W4641A-001 Quantity 1, DDR4 x16 BGA Interposer, 96-ball, 2 wing, connects to U4208A/U4209A
W4641A-002 Quantity 2, DDR4 x16 BGA Interposer, 96-ball, 2 wing, connects to U4208A/U4209A
W4641A-004 Quantity 4, DDR4 x16 BGA Interposer, 96-ball, 2 wing, connects to U4208A/U4209A
W4643A
DDR4 x4/x8 BGA Interposer, 78-ball, 2 wing, connects to U4208A/U4209A, for LA 

DDR4 x4/x8 BGA Interposer, 78-ball, 2 wing, connects to U4208A/U4209A, for LA

W4643A
  • Industry smallest DDR4 x4/x8 BGA interposer, designed to exceed 3.3 Gb/s
  • Provides connection to all address, command, control and data signals
  • Provides observation of data traffic
  • Provides access for DDR eye scans and burst scans of DDR4 signals
W4643A-001 Quantity 1, DDR4 x4/x8 BGA Interposer, 78-ball, 2 wing, connects to U4208A/U4209A
W4643A-002 Quantity 2, DDR4 x4/x8 BGA Interposer, 78-ball, 2 wing, connects to U4208A/U4209A
W4643A-004 Quantity 4, DDR4 x4/x8 BGA Interposer, 78-ball, 2 wing, connects to U4208A/U4209A
W6601A
LPDDR4 BGA Interposer, 200-ball, 2 wing, connects to U4208A/U4209A, for LA 

LPDDR4 BGA Interposer, 200-ball, 2 wing, connects to U4208A/U4209A, for LA

W6601A
  • LPDDR4 2-wing BGA interposer for 200 ball DDR4 DRAM.
  • Designed for data rates up to and including 3.2 Gb/s.
  • Captures all channel A command, address and control, DQ.
W6601A-001 Quantity 1, LPDDR4 BGA Interposer, 200-ball, 2 wing, connects to U4208A/U4209A
W6601A-002 Quantity 2, LPDDR4 BGA Interposer, 200-ball, 2 wing, connects to U4208A/U4209A
W6601A-004 Quantity 4 , LPDDR4 BGA Interposer, 200-ball, 2 wing, connects to U4208A/U4209A

Contact Keysight for option pricing.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-3C Extended Warranty - Return to Keysight - 3 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Products & Solutions

  • B4610A B4661A Memory Analysis Software for Logic Analyzers 

    B4661A Memory Analysis Software for Logic Analyzers

    • DDR3/4 and LPDDR2/3/4 performance analysis
    • DDR and LPDDR compliance violation analysis (covering DDR3/4 and LPDDR/2/3/4)
    • Post-process compliance tool and real-time compliance tool
       

  • M9502A AXIe 2 slot chassis M9502A AXIe 2-Slot Chassis 

    M9502A AXIe 2-Slot Chassis

    M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.

  • M9505A AXIe 5 slot Chassis M9505A AXIe 5-Slot Chassis 

    M9505A AXIe 5-Slot Chassis

    M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller.

  • M9536A AXIe Embedded Controller M9536A AXIe Embedded Controller [Discontinued] 

    M9536A AXIe Embedded Controller [Discontinued]

    AXIe embedded controller, Intel Xeon processor at 2.13 GHz, 160 GB SSD, 8 GB RAM

  • no image available U4206A Probe, 34-Channel, Soft Touch Pro, Single-Ended, Quad x 160-pin Direct Connect 

    U4206A Probe, 34-Channel, Soft Touch Pro, Single-Ended, Quad x 160-pin Direct Connect

    • 34-channel
    • Soft Touch Pro
    • Single-ended
    • Quad x 160-pin direct connect

  • no image available W4643A DDR4 x4/x8 BGA Interposer for Logic Analyzer, Connects to 61-pin ZIF 

    W4643A DDR4 x4/x8 BGA Interposer for Logic Analyzer, Connects to 61-pin ZIF

    • Industry smallest DDR4 x4/x8 BGA interposer, designed to exceed 3.3 Gb/s
    • Provides connection to all address, command, control and data signals
    • Provides observation of data traffic
    • Provides access for DDR eye scans and burst scans of DDR4 signals

  • no image available W4641A DDR4 x16 2-wing BGA Interposer for Logic Analyzers, Connects to 61-pin ZIF 

    W4641A DDR4 x16 2-wing BGA Interposer for Logic Analyzers, Connects to 61-pin ZIF

    • Industry smallest DDR4 x16 BGA interposer, designed to exceed 3.3 Gb/s
    • Provides connection to all address, command, control and data signals
    • Provides observation of data traffic
    • Provides access for DDR eye scans and burst scans of DDR4 signals
       

  • no image available U4208A Probe/Cable, 61-Pin ZIF, From Left Wing, No RC, 160-pin Direct Connect 

    U4208A Probe/Cable, 61-Pin ZIF, From Left Wing, No RC, 160-pin Direct Connect

    • 61-pin ZIF
    • From left wing
    • No RC
    • 160-pin direct connect

  • no image available U4209A Probe/Cable, 61-Pin ZIF, From Right Wing, No RC, 160-pin Direct Connect 

    U4209A Probe/Cable, 61-Pin ZIF, From Right Wing, No RC, 160-pin Direct Connect

    • 61-pin ZIF
    • From right wing
    • No RC
    • 160-pin direct connect

  • no image available W3636A DDR3 x16 Non-Stacked DRAM BGA Interposer for Logic Analyzers 

    W3636A DDR3 x16 Non-Stacked DRAM BGA Interposer for Logic Analyzers

    • Connection to (address, command, control and data) signals from JEDEC standard 96 ball DDR3 x16 non-stacked DRAM
    • Observe DDR3 x16 DRAM traffic with U4154A logic analyzer system
    • DDR eye scans and burst scans of DDR4 signals
       

  • DDR3 BGA probe for logic analyzer and scope W3631A DDR3 x16 BGA Command and Data Probe for Logic Analyzer and Scope 

    W3631A DDR3 x16 BGA Command and Data Probe for Logic Analyzer and Scope

    Enables viewing of data traffic on industry standard DDR3 DRAMs with Keysight 16900 series logic analyzers and Infiniium oscilloscopes

  • Agilent DDR3 BGA probe for logic analyzer and scope W3633A DDR3 x4/x8 BGA Command and Data Probe for Logic Analyzer and Scope 

    W3633A DDR3 x4/x8 BGA Command and Data Probe for Logic Analyzer and Scope

    Enables viewing of data traffic on industry standard DDR3 DRAMs with Keysight 16900 series logic analyzers and Infiniium oscilloscopes