Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N7016A Type-C Low-Speed Signal Access and Control Fixture

Sold By:

Starting From US$ 5,262

Typical Configuration  

Typical Configuration

N7016A Type-C low-speed signal access and control fixture

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

Related Products & Solutions

  • Agilent N2871A Passive Scope Probe Photo N2871A Passive Probe, 10:1, 200 MHz, 1.3 m 

    N2871A Passive Probe, 10:1, 200 MHz, 1.3 m

    The N2871A passive probe offers DC to 200 MHz and 10:1 attenuation factor to address a wide range of measurement needs

  • U1880A N7015A Type-C High-Speed Test Fixture 

    N7015A Type-C High-Speed Test Fixture

    • De-embeddable up to 30 GHz bandwidth
    • Provides test point and probing access for transmitter measurements
    • Enables signal verification and debug of USB 3.1, DisplayPort 1.3, Thunderbolt 2/3 and MHL 3.3/SuperMHL

  • 1130A Infiniimax Oscilloscope Probe 1130A InfiniiMax 1.5 GHz Probe Amp [Discontinued] 

    1130A InfiniiMax 1.5 GHz Probe Amp [Discontinued]

    InfiniiMax 1130A 1.5-GHz probing system is the perfect complement to InfiniiVision and Infiniium Series oscilloscopes for more accurate high-speed differential signal probing

  • 1130A Infiniimax Oscilloscope Probe 1130B InfiniiMax 1.5 GHz Probe 

    1130B InfiniiMax 1.5 GHz Probe

    • Bandwidth: 1.5 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V when probing single-ended
    • Maximum input voltage: 30V peak
       

  • E2668A single-ended Browser Kit E2678B InfiniiMax Single-Ended/Differential Probe Head and Accessories 

    E2678B InfiniiMax Single-Ended/Differential Probe Head and Accessories

    • 12 GHz bandwidth
    • Low loading, different input capacitance < = 270 fF
    • 4” lead length for reaching into tight spaces such as DIMM socket