Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 10,504

Typical Configuration  

Typical Configuration

N7015A Type-C high-speed plug test fixture

  • N7015A-016 Type-C low-speed signal access and control fixture
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

N7015A-016 Type-C low-speed signal access and control fixture US$ 2,105
N7015A-017 USB type C receptacle adapter US$ 1,250
N2787A
Probe positioner- 3D 

Probe positioner- 3D

N2787A

Price: US$ 777

3D probe positioner with flexible, articulating arm
US$ 777

Prices are subject to change without notice.

R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years US$ 454

Prices are subject to change without notice.

Related Products & Solutions

  • Agilent 83059B Product Photograph 83059B Coaxial Adapter, 3.5 mm (f) to 3.5 mm (f), DC to 26.5 GHz 

    83059B Coaxial Adapter, 3.5 mm (f) to 3.5 mm (f), DC to 26.5 GHz

    The Keysight 83059B instrument-grade 3.5-mm female to 3.5 mm female coaxial adapter offers outstanding performance to 26.5 GHz.

  • N2787A N2787A 3D probe positioner 

    N2787A 3D probe positioner

    3D probe positioner with flexible, articulating arm

  • Agilent 11742A Product Photograph 11742A Blocking Capacitor, 0.045 to 26.5 GHz 

    11742A Blocking Capacitor, 0.045 to 26.5 GHz

    The 11742A blocking capacitor blocks dc signals below 45 MHz and passes signals up to 26.5 GHz.

  • Agilent 11904B_1 Product Photograph 11904B Adapter, 2.4 mm (f) to 2.92 mm (f), DC to 40 GHz 

    11904B Adapter, 2.4 mm (f) to 2.92 mm (f), DC to 40 GHz

    The Keysight 11904B is a metrology-grade, 2.4 mm female to 2.92 mm female adapter with dc to 40 GHz operation.

  • U1880A N7016A Type-C Low-Speed Signal Access and Control Fixture 

    N7016A Type-C Low-Speed Signal Access and Control Fixture

    • Provides test point and probing access for power delivery measurements
    • Connects to the N7015A Type-C high-speed fixture through a captive Type-C cable
    • Conveys CC1, CC2, SBU1, SBU2, Vbus and ground signals

  • N1021B 18 GHz Differential TDR/TDT Probe Kit N1021B 18 GHz Differential TDR/TDT Probe Kit 

    N1021B 18 GHz Differential TDR/TDT Probe Kit

    • Characterize differential impedances including return and insertion losses
    • Display results in the time domain (impedance profiles)or frequency-domain (SDD11, SDD21) 
    • Maintain consistent quality in printed circuit board and passive component manufacturing

  • 1130A Infiniimax Oscilloscope Probe 1130A InfiniiMax 1.5 GHz Probe Amp [Discontinued] 

    1130A InfiniiMax 1.5 GHz Probe Amp [Discontinued]

    InfiniiMax 1130A 1.5-GHz probing system is the perfect complement to InfiniiVision and Infiniium Series oscilloscopes for more accurate high-speed differential signal probing

  • 1130A Infiniimax Oscilloscope Probe 1130B InfiniiMax 1.5 GHz Probe 

    1130B InfiniiMax 1.5 GHz Probe

    • Bandwidth: 1.5 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V when probing single-ended
    • Maximum input voltage: 30V peak
       

  • E2668A single-ended Browser Kit E2678B InfiniiMax Single-Ended/Differential Probe Head and Accessories 

    E2678B InfiniiMax Single-Ended/Differential Probe Head and Accessories

    • 12 GHz bandwidth
    • Low loading, different input capacitance < = 270 fF
    • 4” lead length for reaching into tight spaces such as DIMM socket