Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N6850A Broadband Omnidirectional Antenna

Sold By:

Starting From US$ 2,832

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available N6841A RF Sensor 

    N6841A RF Sensor

    The Keysight N6841A RF Sensor is an extremely cost effective device housed in a weatherproof enclosure that can be remotely deployed to provide close-proximity signal monitoring and detection.

  • no image available N9912A FieldFox Handheld RF Analyzer, 4 GHz and 6 GHz 

    N9912A FieldFox Handheld RF Analyzer, 4 GHz and 6 GHz

    • 4, 6 GHz
    • Base is a cable and antenna analyzer
    • Optional spectrum analyzer, partial network analyzer, built-in power meter, partial vector voltmeter
    • Compliant with MIL-PRF 28800F Class 2
    • 2.8 kg or 6.2 lbs