Here’s the page we think you wanted. See search results instead:


Contact an Expert

N6850A Broadband Omnidirectional Antenna

Sold By:

Starting From US$ 2,710


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 20 MHz to 6 GHz (Best performance from 350 MHz to 6 GHz with drop off below 350 MHz)
  • 17 inches long
  • Uniform radiation patterns


The N6850A is a passive, omnidirectional antenna for receivers that operate up to 6 GHz. It is for use with the N6841A RF Sensor, handheld spectrum analyzers, spectrum analyzers, or any receiver. Items comes with a mounting bracket for pole, rail or tripod mount and a Type N cable.