Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 5,459

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Wireless power transfer efficiency measurements between coils or resonators in real-time with arbitrary load impedance setting
  • 2D/3D simulation to visualize dependency of load impedance
  • Affordable solution
  • Network analysis data output for further circuit modeling and simulation in Keysight ADS simulator

Description

The E5063A-006 wireless power transfer analysis option measures Wireless Power Transfer (WPT) efficiency between coils or resonators in real-time with arbitrary load impedance setting. 2D/3D analysis based on measurement results help users more easily understand the dependency of load impedance. The E5063A-006 is an affordable solution for wireless power transfer efficiency measurements at manufacturing. Frequency available from 100 KHz to 0.5/1.5/3/4.5/6.5/8.5/14/18 GHz with upgrade paths. Network analysis data can be output for further circuit modeling and simulation in Keysight ADS simulator.