Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Wireless power transfer efficiency measurements between coils or resonators in real-time with arbitrary load impedance setting
  • 2D/3D simulation to visualize dependency of load impedance
  • High power measurements at device’s actual operating conditions with E5072A configurable test set
  • Network analysis data output for further circuit modeling and simulation in Keysight ADS simulator

Description

The E5072A-006 wireless power transfer analysis option measures Wireless Power Transfer (WPT) efficiency between coils or resonators in real-time with arbitrary load impedance setting. 2D/3D analysis based on measurement results help users more easily understand the dependency of load impedance. E5072A configurable test set allows high power measurements with an external power amplifier to test devices at actual operating conditions. The direct accessibility to all of the internal sources and receivers can cancel out the effect of temperature drift from the power amplifier for more accurate measurements. Network analysis data can be output for further circuit modeling and simulation in Keysight ADS simulator.