Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 897

Typically Configured Price US$ 897

Typical Configuration

E36106A DC power supply, single-output, 100 V, 0.4 A, 40 W

  • E36106A-0EM AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Typically Configured Price US$ 897


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Output rating (0 to 40 °C)

  • Voltage: 100 V
  • Current: 0.4 A
  • Power: 40 W

Programming accuracy

  • Voltage: 0.05% + 40 mV
  • Current: 0.05% + 0.3 mA

Ripple & noise (20 Hz to 20 MHz)

  • Voltage rms: 15 mV
  • Voltage peak-to-peak: 150 mV
  • Current rms: 160 µA

Readback accuracy

  • Voltage: 0.05% + 20 mV
  • Current: 0.05% + 0.2 mA


Keysight E36100 Series basic DC power supplies feature a compact size (2U, ¼-rack), a high-contrast OLED display that is viewable from any angle, and modern USB and LAN (LXI Core) connectivity. They also include low power current measurement capability and overvoltage, overcurrent, and overtemperature protection. You can control these power supplies via the intuitive front-panel interface, a Web interface running on a browser, a SCPI or IVI program, Keysight IO Libraries, or a BenchVue app running on your PC or mobile device.

Counterfeits of this or closely related products have been found in the market. To ensure you are purchasing an authentic Keysight product with the quality and performance you expect, purchase through Keysight authorized distribution partners. Click on the “How to Buy or Rent” button, above, to find authorized distribution partners.