Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9376A PXIe Vector Network Analyzer Receiver

Sold By:

Typical Configuration  

Typical Configuration

M9376A PXIe Vector Network Analyzer Receiver

  • M9376A-090 1 MHz to 9 GHz
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 1 MHz to 9 GHz
  • Trace noise (reflection) : 0.003 dB rms, 0.02 deg rms
  • Stability: ± 0.005 dB/°C @ 1M to 3 GHz

Description

M9376A is a one port PXIe Vector Network Analyzer receiver which is used in the M9485A PXIe Multiport Vector Network Analyzer.

Related Industries & Technologies