Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9340A PXIe Vector Network Analyzer RF Distributor

Sold By:

Typical Configuration  

Typical Configuration

M9340A PXIe Vector Network Analyzer RF Distributor

  • R-55A-001-1 KeysightCare Assured First Year Support
  • R-51B-001-C Return to Keysight Warranty - 1 year
  • M9340A-090 1 MHz to 9 GHz

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Input Frequency: 1 MHz to 6 GHz
  • Output Frequency: 1 MHz to 9 GHz
  • Maximum Output Power (6 G to 9 GHz, +10 dBm input): 8 to 12 dBm

Description

The M9340A is PXIe Vector Network Analyzer RF Distributor which is used in the M9485A PXIe Multiport Vector Network Analyzer. The module distributes the source and local signals from the source modules to receivers.