Here’s the page we think you wanted. See search results instead:


Contact an Expert

U9814B T150 Acoustic Isolation Cabinet

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.


The specially built chamber for the T150 has active vibration isolation and ensures high and low frequency isolation. It was designed for convenience. It has two side panels and a large front panel making samples easy to reach. It is very compact and holds the computer and controller.