Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

81195A Optical Modulation Generator Software

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

81195A-OSP Optical Signal Properties, transportable, perpetual License
81195A-RSP Real-time Signal Processing, transportable, perpetual License

Contact Keysight for option pricing.

Related Software Products

  • MATLAB Software MATLAB Software 

    MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

  • SystemVue ESL Software 

    SystemVue ESL Software

    • Best-in-class RF fidelity for baseband/PHY environments
    • Integration with Test accelerates real-world maturity & streamlines your model-based design flow
    • Priced for networked workgroups to maximize design re-use and capitalize on Baseband & RF synergies

Related Products & Solutions

  • no image available M8197A Multi-Channel Synchronization Module for M8195A 

    M8197A Multi-Channel Synchronization Module for M8195A

    • Synchronization of up to 4 M8195A AWG modules
    • Up to 16 independent channels for complex signal scenarios
    • Automated and repeatable channel synchronization

  • no image available AXIe Arbitrary Waveform Generators 

    AXIe Arbitrary Waveform Generators

    Keysight AXIe Arbitrary Waveform Generators deliver simultaneous high resolution and wide bandwidth along with industry-leading spurious-free dynamic range and very low harmonic distortion.

  • no image available Coherent Transmission Test Instruments 

    Coherent Transmission Test Instruments

    • Optical Modulation Analyzers
    • Instruments for testing up to 1 Tb/s
    • N4391A, N4392A

  • N4392A Optical Modulation Analyzer N4392A Integrated Optical Modulation Analyzer 

    N4392A Integrated Optical Modulation Analyzer

    • Ultra-compact, portable and fully integrated optical modulation analyzer
    • Symbol rate 32 Gbaud
    • Sampling rate 63 GSa/s
    • Receiver bandwidth 23 GHz
    • Wavelength range 1527.6 to 1565.5 nm
       

  • N4391A Optical Modulation Analyzer N4391A Optical Modulation Analyzer 

    N4391A Optical Modulation Analyzer

    Optical modulation analyzer for advanced modulation schemes for 400 Gb/s to 1 Tb/s transmission market.

  • no image available M8196A 92 GSa/s Arbitrary Waveform Generators 

    M8196A 92 GSa/s Arbitrary Waveform Generators

    • New Arbitrary Waveform Generator with the highest sample rate in the market
    • Flexible signal generation at up to 64 GBaud
    • High channel density: 1, 2 or 4 channels per AXIe module (number of channels is software upgradeable)

  • no image available M8195A 65 GSa/s Arbitrary Waveform Generator 

    M8195A 65 GSa/s Arbitrary Waveform Generator

    • Go where you have never been able to test before: in speed, in bandwidth, and in channel density
    • Flexible signal generation at up to 32 Gbaud
    • Clean and distorted signal to stress the device to the limits

  • Function Generator / Arbitrary Waveform Generator 

    Function Generator / Arbitrary Waveform Generator

    Function generators & arbitrary waveform generators, 10, 15, 20, 30, 80 & 500 MHz...

Related Industries & Technologies