Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From CA$ 648

Typical Configuration  

Typical Configuration

N7023A Power Rail Probe Browser


Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • N2781B 10 MHz/150 Arms AC/DC Current Probe N7020A Power Rail Probe 

    N7020A Power Rail Probe

    • 1:1 attenuation ratio probe adding on 10% to the baseline noise of the oscilloscope
    • Large +/-24 V offset range
    • 50 kΩ DC input impedance

  • Agilent 1157A Active Oscilloscope probe Image N7022A Main Cable 

    N7022A Main Cable

    • Constructed of high-quality materials to withstand repeated flexing, twisting and bending
    • 1.2M (48”) length makes for easy connection to the target
    • Has SMA terminations for easy, reliable connection to the N7020A power rail probe

  • Agilent 1157A Active Oscilloscope probe Image N7021A “Pigtail” Cables 

    N7021A “Pigtail” Cables

    • Constructed of small diameter flexible coax to minimize intrusions into target systems
    • Solid center conductor can be soldered and unsoldered multiple times allowing these cables to be reusable
    • Pre-trimmed—no cable preparation necessary