Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,568

Typically Configured Price US$ 1,568

Typical Configuration

DSOX6SENSOR Single Edge Nibble Transmission (SENT) trigger and decode, fixed perpetual license

  • EDEL-ONLY-01 License certificate delivery - email only

Typically Configured Price US$ 1,568

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Supports decoding a variety of message formats including fast signals only with transfer functions, fast + slow serial, and fast + enhanced serial with automatic detection of the bit format: 12-bit data/8-bit ID or 16-bit data/4-bit ID
  • Hardware-based decoding to capture random and infrequent errors quickly
  • Supports dual-bus analysis with time-interleaved lister display
  • Trigger on fast channel status & communication nibble and data
  • Trigger on slow channel message ID and data
  • Trigger on various error conditions including fast and slow channel CRC errors, out-of-tolerance timing errors, and pulse period errors (nibbles < 12 or > 27 ticks wide).
     

Description

The SENT (Single Edge Nibble Transmission) is a point-to-point serial bus that interfaces sensors to ECUs and is used primarily in automotive applications. Keysight’s SENT option (DSOX6SENSOR) for the InfiniiVision 6000 X-Series oscilloscope provides decoding of fast & slow channel serial data, and also offers extensive triggering selections, including the ability to trigger on various error conditions which can accelerate the engineer’s efficiency in debugging this bus.

Keysight’s InfiniiVision 6000 X-Series oscilloscope can decode two serial buses simultaneously using hardware-based decoding. It is the only scope on the market that can also display the captured data from multiple buses in a time-interleaved “lister” display. Sometimes it may be necessary to correlate data from one serial bus to another, such as CAN to SENT.

Use the automatic Search & Navigation capability to easily set up specific search criteria and the quickly navigate to “found and marked” events using the scope’s front panel forward and back navigation keys.

This measurement application option works on all InfiniiVision 6000 X-Series 2-channel and 4-channel DSO and MSO models.