Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N7013A Extreme Temperature Probing Kit for Differential Active Probes

Sold By:

Starting From US$ 210

Typically Configured Price US$ 210

Typical Configuration

N7013A Extreme temperature differential cable and accessory kit

Typically Configured Price US$ 210

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

N2790A
100 MHz High Voltage Differential Probe 

100 MHz High Voltage Differential Probe

N2790A

Price: US$ 1,579

The N2790A allows conventional earth-grounded Keysight oscilloscopes to be used for floating signal measurements of up to 1,400 V of differential and 1,000 V of common mode voltage.
US$ 1,579
N2791A
25 MHz high-voltage differential probe 

25 MHz high-voltage differential probe

N2791A

Price: US$ 665

Use the N2791A 25-MHz low-cost high-voltage differential probe to make safe and accurate floating measurements with an oscilloscope.
US$ 665
N2792A
200 MHz 10:1 Differential Probe 

200 MHz 10:1 Differential Probe

N2792A

Price: US$ 2,003

The N2792A 200 MHz differential probe provides superior high-speed differential signal measurements required for today’s high-speed power measurements.
US$ 2,003
N2818A
200 MHz 10:1 Differential Probe with AutoProbe 

200 MHz 10:1 Differential Probe with AutoProbe

N2818A

Price: US$ 2,214

  • Wide dynamic range for various applications: ±20V differential, ±60V common mode
  • High input resistance and low input capacitance for low probe loading: 1 MΩ//3.5 pF between inputs
  • Direct connect to AutoProbe interface (no power supply required)
     
US$ 2,214
N7007A
Extreme temperature passive probe 

Extreme temperature passive probe

N7007A

Price: US$ 526

  • 10:1 passive probe with 400 MHz bandwidth
  • Operating temp range: -40 to +85 deg C
  • Ideal for a broad range of general-purpose extreme temperature applications
     
US$ 526
N7014A
Banana-to-socketed Tip Adapter 

Banana-to-socketed Tip Adapter

N7014A

Price: US$ 43

  • Two banana-to-socketed tip adapters
  • Rated to operate at -40 to +85 degrees Celsius
  • Compatible with the N2790A, N2791A, N2792A, and N2818A differential active probes
     
US$ 43

Prices are subject to change without notice.