Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Wireless power transfer efficiency measurements between coils or resonators in real-time with arbitrary load impedance setting
  • 2D/3D simulation to visualize dependency of load impedance
  • High versatility for characterization of components in wireless power transfer systems by combining with E5061B option 3L5 and 005
  • Network analysis data output for further circuit modeling and simulation in Keysight ADS simulator

Description

The E5061B-006 wireless power transfer analysis option measures Wireless Power Transfer (WPT) efficiency between coils or resonators in real-time with arbitrary load impedance setting. 2D/3D analysis based on measurement results help users more easily understand the dependency of load impedance. In addition to option 006, E5061B option 3L5 LF-RF network analyzer feature with gain-phase test port and option 005 impedance analysis function add capabilities of power integrity analysis and impedance parameter measurements. Combining these options with E5061B-006 provides users a highly versatile solution for characterization of components in wireless power transfer systems. Network analysis data can be output for further circuit modeling and simulation in Keysight ADS simulator.

Related Industries & Technologies