Here’s the page we think you wanted. See search results instead:


Contact an Expert

N6467B BroadR-Reach Compliance Application

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Standards supported

  • Provides rapid and automated testing of automotive BroadR-Reach network devices
  • Automates 100% compliance test coverage for all tests in the automotive physical layer electrical transceiver BroadR-Reach specification
  • Testing can be done at the oscilloscope or remotely using programmatic commands. Programmability allows, for example, testing over an extended period of time in an environmental chamber


  • Automated setups ensure result repeatability and enable test engineers to run the application without being an expert on BroadR-Reach testing procedures
  • Test setup wizard guides user through test selection, configuration, connection, execution and results reporting
  • Oscilloscope setup is automatically configured for each test, and measurement connection setups are displayed
  • Test results report documents test configuration, measurements made, pass/fail status, margin analysis and waveforms


  • The application is available as a fixed license for a specific oscilloscope or can be ordered as a server-based floating license that can move between multiple oscilloscopes
  • Keysight’s spectrum analyzers can be used for the BroadR-Reach power spectral density test and Keysight’s 81160A pulse/function generator can be used for the distributing signal source
  • Please contact Keysight if you have an addition need for BroadR-Reach cable testing


The N6467B BroadR-Reach automotive Ethernet compliance application software for Infiniium Series oscilloscopes provides you with a fast and easy way to verify and debug your automotive BroadR-Reach technology designs.

The BroadR-Reach automotive Ethernet electrical test software lets you automatically execute Ethernet physical-layer (PHY) electrical tests and displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test. The BroadR-Reach automotive Ethernet electrical compliance software performs a wide range of electrical tests to meet the BroadR-Reach specification.