Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

You must add options to the base product to obtain a price estimate.
W9082B-1FP
LTE TDD measurement application for CXA, fixed perpetual license 

LTE TDD measurement application for CXA, fixed perpetual license

W9082B-1FP

Price: US$ 14,769

  • LTE-TDD per 3GPP standard
  • Downlink and uplink in a single option
  • Analysis of all LTE channels and signals
  • Runs inside CXA signal analyzers with Windows 7 operating system (standard)
  • Available as a post-purchase upgrade
US$ 14,769
W9082B-1TP LTE TDD measurement application for CXA, transportable perpetual license US$ 19,199
W9082B-2FP
LTE-Advanced TDD measurement application for CXA, fixed perpetual license 

LTE-Advanced TDD measurement application for CXA, fixed perpetual license

W9082B-2FP

Price: US$ 4,950

  • LTE-Advanced TDD per 3GPP Release 10/11 standard
  • Carrier aggregation of up to 5 contiguous/non-contiguous component carriers (CCs)
  • Clustered SC-FDMA and simultaneous PUCCH/PUSCH uplink analysis
  • Runs inside CXA signal analyzers with Windows 7 operating system (standard)
US$ 4,950
W9082B-2TP LTE-Advanced TDD measurement application for CXA, transportable perpetual license US$ 6,435
W9082B-MEU
Minor enhancement update 

Minor enhancement update

W9082B-MEU

Price: US$ 550

  • Latest enhancements to the W9082B LTE/LTE-Advanced TDD measurement application
  • Available as a post-purchase upgrade
US$ 550

Prices are subject to change without notice.

Related Software Products

  • X-Series Measurement Applications for Signal/Spectrum Analyzers 

    X-Series Measurement Applications for Signal/Spectrum Analyzers

    • See and understand more with ready-to-use measurements
    • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
    • Available on a new instrument or as a post-purchase upgrade

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • MATLAB Software MATLAB Software 

    MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument