Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

W9080B-1FP
LTE FDD measurement application for CXA, fixed perpetual license 

LTE FDD measurement application for CXA, fixed perpetual license

W9080B-1FP
  • LTE-FDD per 3GPP standard
  • Uplink and downlink in a single option
  • Analysis of all LTE channels and signals
  • Runs inside CXA signal analyzers with Windows 7 operating system (standard)
  • Available as a post-purchase upgrade
W9080B-1TP LTE FDD measurement application for CXA, transportable perpetual license
W9080B-2FP
LTE-Advanced FDD measurement application for CXA, fixed perpetual license 

LTE-Advanced FDD measurement application for CXA, fixed perpetual license

W9080B-2FP
  • LTE-Advanced FDD per 3GPP Release 8-11
  • Carrier aggregation of up to 5 contiguous/non-contiguous component carriers (CCs)
  • Clustered SC-FDMA and simultaneous PUCCH/PUSCH uplink analysis
  • Runs inside CXA signal analyzers with Windows 7 operating system (standard)
  • Available as a post-purchase upgrade
W9080B-2TP LTE-Advanced FDD measurement application for CXA, transportable perpetual license
W9080B-3FP NB-IoT and eMTC measurement application for CXA, fixed perpetual license
W9080B-3TP NB-IoT and eMTC measurement applicationn for CXA, transportable perpetual license
W9080B-MEU
Minor enhancement update 

Minor enhancement update

W9080B-MEU
  • Latest enhancements to the W9080B LTE/LTE-Advanced FDD measurement application
  • Available as a post-purchase upgrade

Contact Keysight for option pricing.

 Produits logiciels rattachés

  • X-Series Measurement Applications for Signal/Spectrum Analyzers 

    X-Series Measurement Applications for Signal/Spectrum Analyzers

    • See and understand more with ready-to-use measurements
    • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
    • Available on a new instrument or as a post-purchase upgrade

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • MATLAB Software MATLAB Software 

    MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument