Können wir Ihnen behilflich sein?
- Keysight.Home
- PRODUKTE UND DIENSTLEISTUNGEN
- ...
- Instrument Measurement Software
- Oscilloscope Software
- DDR Solutions for Infiniium V-Series Oscilloscopes
DDR Solutions for Infiniium V-Series Oscilloscopes
The Infiniium V-Series mixed-signal oscilloscopes (MSOs) are ideal for DDR/LPDDR memory testing.
Highlights
Click the “Standard Configurations” tab above to see the various V-Series DDR solution packages:
- DDR4 and LPDDR4 Compliance Test Application
- DDR3 and LPDDR3 Compliance Test Application
- DDR2 and LPDDR2 Compliance Test Application
- DDR1 and LPDDR1 Compliance Test Application
The Infiniium V-Series mixed-signal oscilloscopes (MSOs) are ideal for DDR/LPDDR memory testing.
V-Series MSOs simplify the complicated task of triggering, analyzing and debugging parallel buses. They also have the world’s fastest digital channels, which means you can probe at the various command signals to easily trigger on the different DDR commands such as read, write, activate, precharge and more. DDR triggering makes read and write separation easy, providing fast electrical characterization, real-time eye analysis and timing measurements. The DDR protocol decoder can decipher the DDR packets and provide a time-aligned listing window to search for specific packet information. All of the above features come standard with the MSO. The MSO is fully compatible with Keysight’s 90-pin logic analysis connectors, making it easy to connect to your devices.
See our various DDR solution packages by clicking the “Standard Configurations” tab above.
Web Standard Configurations
This configuration is for DDR4/LPDDR4 compliance testing with an Infiniium V-Series oscilloscope. (JEDEC specifications.)
This configuration is for DDR2/LPDDR2 compliance testing with an Infiniium V-Series oscilloscope. (JEDEC specifications.)
This configuration is for DDR3/LPDDR3 compliance testing with an Infiniium V-Series oscilloscope. (JEDEC specifications.)
Extend the Capabilities for the DDR Solutions for Infiniium V-Series Oscilloscopes
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback