Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Multi-Emitter Scenario Generator, Reference Solution

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available N5193A UXG X-Series Agile Signal Generator, 10 MHz to 40 GHz 

    N5193A UXG X-Series Agile Signal Generator, 10 MHz to 40 GHz

    • Up to 40 GHz
    • High performance: aerospace/defense
    • Simulate complex signal scenarios with fast switching, phase coherency, and extensive pulse-modulation capabilities

  • no image available N5191A UXG X-Series Agile Signal Generator, Modified Version 

    N5191A UXG X-Series Agile Signal Generator, Modified Version

    • Up to 40 GHz
    • High performance: aerospace/defense
    • Simulate complex signal scenarios with fast switching, phase coherency, and extensive pulse-modulation capabilities
       

  • no image available N5244A PNA-X Microwave Network Analyzer, 43.5 GHz 

    N5244A PNA-X Microwave Network Analyzer, 43.5 GHz

    • 10 MHz to 43.5 GHz
    • 2- or 4-ports with two built-in sources
    • Most integrated and flexible single-connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications
       

  • no image available DSOZ504A Infiniium Oscilloscope: 50 GHz 

    DSOZ504A Infiniium Oscilloscope: 50 GHz

    • 50 GHz of real-time bandwidth (upgradable to 63 GHz)
    • Industry’s highest 4-channel bandwidth in a single frame (33 GHz)
    • Industry’s lowest noise and jitter measurement floor
    • Industry’s deepest memory (up to 2 Gpts)