Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,747

Typical Configuration  

Typical Configuration

E2675B Probe head - 6GHz InfiniiMax differential browser- wide span

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

Related Products & Solutions

  • E2676A E2676A Single-ended browser probe head and accessories [Discontinued] 

    E2676A Single-ended browser probe head and accessories [Discontinued]

    Single-ended browser probe head and accessories for InfiniiMax probes

  • Infiniimax probe amplifier 1168A 10 GHz InfiniiMax II Series Probe Amplifier [Discontinued] 

    1168A 10 GHz InfiniiMax II Series Probe Amplifier [Discontinued]

    InfiniiMax 1168A 10-GHz probing system is the perfect complement to Infiniium 80000 or 90000 Series oscilloscopes for more accurate high-speed differential signal probing

  • 1132A Infiniimax Oscilloscope Probe 1132A InfiniiMax 5 GHz Probe [Discontinued] 

    1132A InfiniiMax 5 GHz Probe [Discontinued]

    InfiniiMax 1132A 5-GHz probing system is the perfect complement to Infiniium Series oscilloscopes for more accurate high-speed differential signal probing

  • Infiniimax probe amplifier 1169A 12 GHz InfiniiMax II Series Probe Amplifier [Discontinued] 

    1169A 12 GHz InfiniiMax II Series Probe Amplifier [Discontinued]

    InfiniiMax 1169A 12-GHz probing system is the perfect complement to Infiniium 80000 or 90000 Series oscilloscopes for more accurate high-speed differential signal probing

  • InfiniiMax Probes 1134A InfiniiMax 7 GHz Probe [Discontinued] 

    1134A InfiniiMax 7 GHz Probe [Discontinued]

    InfiniiMax 1134A 7-GHz probing system is the perfect complement to Infiniium Series oscilloscopes for more accurate high-speed differential signal probing

  • 1130A Infiniimax Oscilloscope Probe 1130A InfiniiMax 1.5 GHz Probe Amp [Discontinued] 

    1130A InfiniiMax 1.5 GHz Probe Amp [Discontinued]

    InfiniiMax 1130A 1.5-GHz probing system is the perfect complement to InfiniiVision and Infiniium Series oscilloscopes for more accurate high-speed differential signal probing

  • 1131A InfiniiMax Scope Probe 1131A InfiniiMax 3.5 GHz Probe [Discontinued] 

    1131A InfiniiMax 3.5 GHz Probe [Discontinued]

    • Bandwidth: 3.5 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V
    • Maximum input voltage: 30V

  • 1130A Infiniimax Oscilloscope Probe 1130B InfiniiMax 1.5 GHz Probe 

    1130B InfiniiMax 1.5 GHz Probe

    • Bandwidth: 1.5 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V when probing single-ended
    • Maximum input voltage: 30V peak
       

  • 1131A InfiniiMax Scope Probe 1131B InfiniiMax 3.5 GHz Probe 

    1131B InfiniiMax 3.5 GHz Probe

    • Bandwidth: 3.5 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V
    • Maximum input voltage: 30V
       

  • 1132A Infiniimax Oscilloscope Probe 1132B InfiniiMax 5 GHz Probe 

    1132B InfiniiMax 5 GHz Probe

    • Bandwidth: 5 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V
    • Maximum input voltage: +/- 30V
       

  • InfiniiMax Probes 1134B InfiniiMax 7 GHz Probe 

    1134B InfiniiMax 7 GHz Probe

    • Bandwidth: 7 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V
    • Maximum input voltage: +/- 30V
       

  • Infiniimax probe amplifier 1168B 10 GHz InfiniiMax II Series Probe Amplifier 

    1168B 10 GHz InfiniiMax II Series Probe Amplifier

    • Bandwidth: 10 GHz
    • Dynamic range: 3.3V peak-to-peak
    • DC offset range: +/- 16V
    • Maximum voltage: +/- 30V
       

  • Infiniimax probe amplifier 1169B 12 GHz InfiniiMax II Series Probe Amplifier 

    1169B 12 GHz InfiniiMax II Series Probe Amplifier

    • Bandwidth: 12 GHz specified, 13 GHz typical
    • Dynamic range: 3.3V peak-to-peak
    • DC offset range: +/- 16V
    • Maximum voltage: +/- 30V
       

  • E2668A single-ended Browser Kit E2678B InfiniiMax Single-Ended/Differential Probe Head and Accessories 

    E2678B InfiniiMax Single-Ended/Differential Probe Head and Accessories

    • 12 GHz bandwidth
    • Low loading, different input capacitance < = 270 fF
    • 4” lead length for reaching into tight spaces such as DIMM socket
       

  • E2676A E2676B InfiniiMax Single-ended Browser Probe Head and Accessories 

    E2676B InfiniiMax Single-ended Browser Probe Head and Accessories

    • 6 GHz bandwidth
    • InfiniiMax single-ended browser probe head
    • 10 replaceable probe tips with built-in damping resistors