Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Configuration typique  

Configuration typique

N2859A Replaceable probe tip

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Related Products & Solutions

  • 10070D passive probe N2853A Passive Probe, 10:1, 350 MHz, 2 m 

    N2853A Passive Probe, 10:1, 350 MHz, 2 m

    • 350 MHz bandwidth passive probe
    • Attenuation ratio 10:1
    • 2 m
       

  • 10070D passive probe N2857A Passive Probe Alligator Ground 

    N2857A Passive Probe Alligator Ground

    • Alligator Ground Lead
    • 12 cm
    • For N2840A/41A/42A/43A/53A passive probes

  • 10070D passive probe N2856A Passive Probe Accessory Kit 

    N2856A Passive Probe Accessory Kit

    • Passive Probe Accessory Kit
    • For N2840A/41A/42A/43A/53A passive probes
    • Replacement accessories included standard with the probes
       

  • 10070D passive probe N2858A Passive Probe Retractable Hook Tip 

    N2858A Passive Probe Retractable Hook Tip

    • Retractable Hook Tip
    • Replacement product
    • For N2840A/41A/42A/43A/53A passive probes

  • 10070D passive probe N2843A Passive Probe, 10:1, 500 MHz, 1.2 m 

    N2843A Passive Probe, 10:1, 500 MHz, 1.2 m

    • 500 MHz bandwidth passive probe
    • Attenuation ratio 10:1
    • 1.2 m
       

  • 10070D passive probe N2842A Passive Probe, 10:1, 300 MHz, 1.2 m 

    N2842A Passive Probe, 10:1, 300 MHz, 1.2 m

    • 300 MHz bandwidth passive probe
    • Attenuation ratio 10:1
    • 1.2 m
       

  • 10070D passive probe N2841A Passive Probe, 10:1, 150 MHz, 1.2 m 

    N2841A Passive Probe, 10:1, 150 MHz, 1.2 m

    • 150 MHz bandwidth passive probe
    • Attenuation ratio 10:1
    • 1.2 m
       

  • 10070D passive probe N2840A Passive Probe, 10:1, 50 MHz, 1.2 m 

    N2840A Passive Probe, 10:1, 50 MHz, 1.2 m

    • Bandwidth DC to 50 MHz
    • Cable length 1.2 m
    • Rise time 7 ns
    • Attenuation ratio 10:1
    • Input resistance 10 MΩ (when terminated into 1 MΩ)
    • Maximum input 300 V RMS (or >400Vpk) CAT I and CAT II
    • Compatible with Keysight InfiniiVision and Infiniium Series oscilloscopes with 1 MΩ input