Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9709A AXIe High-Speed Digitizer/DAQ, 8-bit, 1 GS/s, 32-ch

Sold By:

Starting From US$ 93,492

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

M9709A-C32 Thirty-Two Channels US$ 0
M9709A-DGT Standard Digitizer Firmware US$ 0
M9709A-F03 Bandwidth, 300 MHz US$ 0
M9709A-F05 Bandwidth, 500 MHz US$ 5,446
M9709A-LX2 Digital Processing Unit FPGA LX195 US$ 0
M9709A-M10 Memory, 1GB, 32 MSamples/ch US$ 0
M9709A-M16 Memory, 16GB, 500 Msamples/ch US$ 10,436
M9709A-M40 Memory, 4GB, 128 MSamples/ch US$ 5,228
M9709A-SR1 Maximum Sampling Rate, 1 GS/s per channel US$ 13,045
M9709A-SVR Standard voltage range 5 Volts US$ 0
U5300A-111 SSMC Torque Wrench US$ 363

Prices are subject to change without notice.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years US$ 1,955
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years US$ 3,680
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years US$ 4,887
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years US$ 9,774

Prices are subject to change without notice.

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

  • U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software 

    U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software

    • Visualization and configuration of data for hundreds of channels from a single console
    • Remote operation over LAN for multiple, distributed systems
    • Advanced features for triggered single shot experiments

Related Products & Solutions

  • High-Speed Multichannel Data Acquisition Systems and Software 

    High-Speed Multichannel Data Acquisition Systems and Software

    • Large number of synchronous acquisition channels with unprecedented measurement fidelity in the smallest footprint 
    • AXIe compact modular solutions
    • Designed specifically for large scale experiments in hydrodynamics, plasma fusion, and particle physics

  • M9502A AXIe 2 slot chassis M9502A AXIe 2-Slot Chassis 

    M9502A AXIe 2-Slot Chassis

    M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.

  • M9505A AXIe 5 slot Chassis M9505A AXIe 5-Slot Chassis 

    M9505A AXIe 5-Slot Chassis

    M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller.

  • M9536A AXIe Embedded Controller M9536A AXIe Embedded Controller [Discontinued] 

    M9536A AXIe Embedded Controller [Discontinued]

    AXIe embedded controller, Intel Xeon processor at 2.13 GHz, 160 GB SSD, 8 GB RAM

  • U1066A U1065A Acqiris 10-bit High-Speed cPCI Digitizers U1066A 12-bit High-Speed cPCI Digitizers [Discontinued] 

    U1066A 12-bit High-Speed cPCI Digitizers [Discontinued]

    High-speed CompactPCI® digitizers, 2 channels, 200-420 MS/s, 100-300 MHz, designed to provide utmost measurement fidelity for high-frequency signals. Our CPCI Digitizers feature large-scale circuit integration and large acquisition memories.