Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9169E PXI Switchable-Input Programmable Step Attenuator Module, DC to 50 GHz

Sold By:

Starting From US$ 12,629

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Guaranteed 0.03 dB insertion loss repeatability through the operating life of up to 5 million cycles
  • Broad attenuation range of 0 to 70 dB, with 2 dB step
  • High attenuation accuracy and flatness

Description

The M9169E is a 3-port PXI programmable step attenuator module with a switchable path for a calibrator signal (cal input) into the input of a signal analyzer to improve amplitude accuracy. The M9169E has 0.03 dB insertion loss repeatability throughout the operating life of up to 5 million cycles per section. Its excellent attenuation accuracy across a wide operating temperature range ensures precise measurements.