Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Enables MultiScope connection of up to 10 oscilloscopes to achieve 40 channels of acquisition in a single timebase
  • Achieve inter-scope intrinsic jitter of 150 fs with precision calibration on Infiniium 90000 Q- and Z-Series oscilloscopes
  • Signals are presented live to user on a PC via hosted mode with N8900A Infiniium analysis software for InfiniiVision MultiScope configuration. On Infiniium MultiScope configuration, the signal can be viewed live on the leader scope, eliminating the need for a PC
  • Oscilloscopes can be used independently when four or fewer channels are needed
  • Works with any combination of Infiniium 9000, S-Series, 90000A, 90000 X-, 90000 Q-, V-Series, Z-Series oscilloscopes
     

Description

The N8834A MultiScope application provides the ability to connect up to 10 of Infiniium Series oscilloscopes to achieve 40-channel acquisition. The software provides a tight time correlation between the multiple scopes and is able to achieve inter-scope intrinsic jitter of 150 fs with precision calibration (Z-Series only). The software allows users to perform multi-lane oscilloscope analysis for applications such as optical networking, MIMO, DDR memory and high-speed serial standards.