Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 19,024

Typical Configuration  

Typical Configuration

N89402A Rack for N8900 Series DC power up to 90 kW, 400 VAC input, low current output

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 400-VAC input
  • Autoranging output does the job of multiple power supplies
  • Up to 90 kW of DC power
  • Choice of three power supply models
  • Up to 540 A or up to 1500 VDC output
  • Built-in voltage and current measurement
  • LAN (LXI Core), USB, GPIB interfaces all standard

Description

Take the worry out of designing high-power systems up to 90 kW

If you design or implement high-power systems that require up to 90 kW, you face a variety of design, debugging and safety challenges associated with high voltages. The N89402A prewired rack system uses 400-VAC input and enables you to overcome these challenges for voltages up to 1500 V or currents up to 540 A.

The N8900 series rack system benefits include:

  • Reduced system assembly and design time
  • Prewired control of up to six 15-kW N8900 power supplies (30 to 90 kW)
  • Control of the system as if it were one high-power supply, using the N8900 Series power supplies' smart paralleling capability
  • LAN (LXI Core), USB, and GPIB I/O all standard
  • Worldwide support and 3-year warranty