Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,045

Typical Configuration  

Typical Configuration

N2851A InfiniiMax II QuickTip probe head

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • QuickTip differential probe head compatible with InfiniiMax I/II probe amps
  • Allows for quick connect/disconnect
  • Up to 12 GHz bandwidth with InfiniiMax 1169A

Description

The N2851A QuickTip probe head for InfiniiMax I/II provides the industry’s only quick connect/disconnect capability when measuring multiple high-speed test points. The QuickTip design uses three small, gold-plated magnets as the actual contacts to gold-plated steel buttons on the probe tip. Engineers can install multiple N2849A QuickTip tips on a device under test, allowing quick and reliable measurement of many probe points.

The N2849A QuickTip tips are common to both N2848A QuickTip head for InfiniiMax III/III+ and N2851A QuickTip head for InfiniiMax I/II, making it easy to look at a signal with both probe architectures. With InfiniiMax 1169A probe amp and N2851A/N2849A QuickTip head/tip, you may achieve 12 GHz of bandwidth. To use the QuickTip N2851A with Infiniium scopes, software version 5.30 or higher is required.