Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U3022AS22 26.5 GHz, Two (1x12 Configuration) Solid-State Switching Test Set

Sold By:

Key Features & Specifications

  • 24 test ports (3.5 mm female connectors)
  • High speed, solid state RF switching
  • Frequency range of operation: 10 MHz to 26.5 GHz

Description

The U3022AS22 is a multiport test set designed for use with a Keysight 2-port PNA-L network analyzer.  Each PNA-L test port is connected to one of two 1x12 switch matrix which are independent of the other.

This test set does not support N-port calibrations. Port selection is controlled by the analyzer through the test set I/O cable.