Here’s the page we think you wanted. See search results instead:


Contact an Expert

Y9081B Bluetooth® Measurement and Waveform Application for EXM

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications


  • Compliant with Bluetooth Core Specification Version 2.1+ EDR and Low Energy (up to Bluetooth 4.2)
  • Unlimited waveform playback capability for Signal Studio developed Bluetooth waveforms
  • One-button, standards-based measurements with pass/fail tests
  • Superior measurement speed for manufacturing with multiple measurements from a single acquisition using the EXM sequencer


  • Transmitter analysis of combined output power (Basic Rate or Low Energy) or EDR relative power and modulation measurements associated with multiple results at a single time
  • Modulation: deviation, initial carrier frequency tolerance (ICFT), carrier frequency drift, EDR frequency stability and EDR modulation accuracy
  • Spectrum measurement: output spectrum bandwidth, adjacent channel power and EDR in-band spurious emissions
  • Multiple result views: RF envelope, demodulation waveform, RF spectrum, numeric display

Access features

  • License key upgradeable
  • Fixed and transportable licenses available
  • SCPI remote user interface


The Bluetooth® measurement and waveform application helps you easily achieve your manufacturing test goals for today’s multi-format devices. It quickly performs standards-based measurements for compliance with Bluetooth Core Specification Version 2.1+ EDR and Low Energy (up to Bluetooth 4.2) standards. The EXM’s flexible sequencer uses single acquisition multiple measurement (SAMM) techniques to provide high-speed calibration and verification of your devices and modules for maximum manufacturing throughput. Should issues arise, multiple color-coded result views help you quickly identify them for quick resolution. Using the Bluetooth measurement application and EXM wireless test set makes it easy to rapidly ramp up and optimize full-volume manufacturing.

Related Industries & Technologies