Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Y9079B TD-SCDMA/HSPA Measurement and Waveform Application for EXM

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • Supports measurements per 3GPP Release 99 to 8 standards
  • Unlimited waveform playback capability for Signal Studio developed TD-SCDMA/HSPA waveforms
  • One-button, standards-based measurements with pass/fail tests
  • Superior measurement speed for wireless user equipment manufacturing with multiple measurements from a single acquisition using the EXM uplink sequencer

Measurements

  • Uplink: EVM, frequency stability, transmit ON/OFF power, PkCDE, SEM, ACLR, and more
  • Automatic detection of QPSK, 16QAM and 8PSK in code domain and modulation accuracy analysis
  • Multiple result views: constellation diagram, code domain, numeric display, spectrum, and time domain

Access features

  • License key upgradeable
  • Fixed and transportable licenses available
  • SCPI remote user interface

Description

The TD-SCDMA/HSPA measurement and waveform application helps you easily achieve your manufacturing test goals for today’s multi-format devices. It quickly performs standards-based measurements for compliance with 3GPP Release 99 to 8 standards. The EXM’s flexible sequencer uses single acquisition multiple measurement (SAMM) techniques to provide high-speed calibration and verification of your devices and modules for maximum manufacturing throughput. Should issues arise multiple color-coded result views help you quickly identify them for quick resolution. Using the TD-SCDMA/HSPA measurement application with EXM makes it easy to rapidly ramp up and optimize full-volume manufacturing.