Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Y9076B 1xEV-DO Measurement and Waveform Application for EXM

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • Compliance with 3GPP2 standard of physical layer specifications C.S0024 (Rel. 0, Rev. A, and Rev. B) including Subtype 0/1/2/3
  • Unlimited waveform playback capability for Signal Studio developed 1xEV-DO waveforms
  • One-button, standards-based measurements with pass/fail tests
  • Superior measurement speed for manufacturing with multiple measurements from a single acquisition using the EXM sequencer

Measurements

  • Reverse link: composite EVM and rho, CPE, CDE, I/Q chip errors, code domain, channel power, ACP, and SEM
  • Auto-detection for data channels QPSK, 8PSK, 16QAM, and 64QAM
  • For reverse link, supports channel types including pilot, RRI, data, ACK, DRC, DSC, and auxiliary pilot

Access features

  • License key upgradeable
  • Fixed and transportable licenses available
  • SCPI remote user interface

Description

The 1xEV-DO measurement and waveform application is for the EXM wireless test set and helps you easily achieve your manufacturing test goals for today’s multi-format devices. It quickly performs standards-based measurements for compliance with 3GPP2 physical layer specifications C.S0024 (Rel. 0, Rev. A, and Rev. B) including Subtype 0/1/2/3. The EXM’s flexible sequencer uses single acquisition multiple measurement (SAMM) techniques to provide high-speed calibration and verification of your devices and modules for maximum manufacturing throughput. Should issues arise, multiple color-coded result views help you quickly identify them for quick resolution. Using the 1xEV-DO measurement application and EXM wireless test set makes it easy to rapidly ramp up and optimize full-volume manufacturing. It’s the solution that lets you solve today and evolve tomorrow.