Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Y9073B W-CDMA/HSPA+ Measurement and Waveform Application for EXM

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • Compliant with 3GPP Release 99 to 8 standards
  • Unlimited waveform playback capability for Signal Studio developed W-CDMA/HSPA+ waveforms
  • One-button, standards-based measurements with pass/fail tests
  • Superior measurement speed for wireless user equipment manufacturing with multiple measurements from a single acquisition using the EXM uplink sequencer

W-CDMA measurements

  • Auto-detection and analysis of W-CDMA channels and signals
  • EVM, peak code domain error, frequency error, code domain power, and more
  • Channel power, ACP, occupied bandwidth, and spectrum emission mask
  • PRACH power and slot power measurements

HSPA (HSDPA/HSUPA) / HSPA+ measurements

  • Auto-detection and analysis of 4PAM-I/Q (16QAM) E-DPDCH, 64QAM HS-PDSCH, and preset for Test Model 6
  • HS-DPCCH, E-DPCCH, and E-DPDCH auto detection, and power beta calculations with DPCH/E-DPCH configuration settings
  • EVM, peak code domain error, frequency error, code domain power, and more
  • Channel power, ACP, occupied bandwidth, and spectrum emission mask

Access features

  • License key upgradeable
  • Fixed and transportable licenses available
  • SCPI remote user interface

Description

The W-CDMA/HSPA+ measurement and waveform application helps you easily achieve your manufacturing test goals for today’s multi-format devices. It quickly performs standards-based measurements for compliance with 3GPP Release 99 to 8 standards. The EXM’s flexible sequencer uses single acquisition multiple measurement (SAMM) techniques to provide high-speed calibration and verification of your devices, modules for maximum manufacturing throughput. Should issues arise, multiple color-coded result views help you quickly identify them for quick resolution. Using the W-CDMA/HSPA+ measurement application with EXM wireless test set makes it easy to rapidly ramp up and optimize full-volume manufacturing.