Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Y9071B GSM/EDGE/Evo Measurement and Waveform Application for EXM

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Features

  • Fully compliant to the 3GPP standard
  • Unlimited waveform playback capability for Signal Studio developed GSM/EDGE/Evo waveforms
  • One-button, standards-based measurements with pass/fail tests
  • Superior measurement speed for wireless device manufacturing with multiple measurements from a single acquisition using the uplink EXM sequencer

GSM/EDGE/EDGE Evo measurements

  • EXM for wireless user equipment (UE) test: EVM; phase and frequency error; ORFS; PvT; TX band spur and more

Access features

  • License key upgradeable
  • Fixed and transportable licenses available
  • SCPI remote user interface

Description

The GSM/EDGE/Evo measurement and waveform application helps you easily achieve your manufacturing test goals for today’s multi-format devices. It quickly performs standards-based measurements for compliance with the 3GPP standard. The EXM’s flexible sequencer uses single acquisition multiple measurement (SAMM) techniques to provide high-speed calibration and verification of your devices, modules for maximum manufacturing throughput. Should issues arise, multiple color-coded result views help you quickly identify them for quick resolution. Using the GSM/EDGE/Evo measurement application with the EXM wireless test set makes it easy to rapidly ramp up and optimize full-volume manufacturing.