Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 409

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

3446DIGU enables high-speed digitizing and advanced triggering for Truevolt Series 34465A and 34470A DMMs. High-speed digitizing allows you to capture transients and view the waveform. Advanced triggering provides more flexibility when starting and stopping measurements.

Option available for the following models: 34465A, 34470A.

Order as: 3446DIGU

Upgrade contents: Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade.

Adjustments required: No

Additional requirements: No

Installed by, estimated installation time: Customer, 0.5 hours