Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,391

Typically Configured Price US$ 1,690

Typical Configuration

34465A Digital multimeter, 6 1/2 digit, 34410A/34411A replacement, Truevolt DMM

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • 34465A-120 120-volt ac line selection
  • BV0001B BenchVue Digital Multimeter App
    • BV0001B-1TP Perpetual transportable license BenchVue DMM, Control and Automation

Typically Configured Price US$ 1,690

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

34465A-100 100-volt ac line selection US$ 0
34465A-120 120-volt ac line selection US$ 0
34465A-220 220-volt ac line selection US$ 0
34465A-240 240-volt ac line selection US$ 0
34465A-DIG Digitizing and Advanced Triggering for 34465A Truevolt DMM license US$ 399
34465A-GPB GPIB interface module for Truevolt series DMMs US$ 150
34465A-MEM 2M Memory for 34465A Truevolt DMM license US$ 249
34465A-SEC NISPOM and file security for Truevolt series DMMs license US$ 100
34465A-Z54 ANSI/NCSL Z540.3-2006 Calibration US$ 123
11059A
Kelvin Probe Set 

Kelvin Probe Set

11059A

Price: US$ 182

The Keysight 11059A kelvin probe set is compatible with the Keysight 34460A, 34461A, 34401A, 3458A, 34410A and 34411A digital multimeters.
US$ 182
11060A
Surface Mount Device Probe 

Surface Mount Device Probe

11060A

Price: US$ 35

The Keysight 11060A surface mount device probe provides an easy method to access and accurately measure surface mount devices.
US$ 35
11062A
Kelvin Clip Set 

Kelvin Clip Set

11062A

Price: US$ 49

The Keysight 11062A kelvin clip set consists of two gold-plated clip contacts for creating custom Kelvin probes for 4-wire resistance measurements.
US$ 49
34131A
Transit Case 

Transit Case

34131A

Price: US$ 339

The Keysight 34131A is a transit case. This heavy-duty hard cover carrying case is constructed from rugged A.B.S. and has a rubber-grip, steel handles and steel latches.
US$ 339
34133A
Precision Electronic Test Leads 

Precision Electronic Test Leads

34133A

Price: US$ 38

The Keysight 34133A precision electronic test leads are designed specifically for working with small components and in dense circuit boards.
US$ 38
34134A
DC Coupled Current Probe 

DC Coupled Current Probe

34134A

Price: US$ 542

The Keysight 34134A is a clamp-on probe for a wide range of applications such as measuring ground currents, powers ripple or current distribution in systems.
US$ 542
34136A
High Voltage Probe 

High Voltage Probe

34136A

Price: US$ 179

The Keysight 34136A high voltage probe can be used with multimeters having an input resistance of 10 MOhm.
US$ 179
34138A
Test Lead Set 

Test Lead Set

34138A

Price: US$ 30

  • Termination: fixed sheath banana plugs
  • Length: 1.4 meters
  • Rating: 1000 V CAT II
  • Safety: IEC 61010-031
US$ 30
34162A
Accessory Pouch 

Accessory Pouch

34162A

Price: US$ 49

The Keysight 34162A is an accessory pouch for 33210A, 33220A, 34405A, 34410A and 34411A.
US$ 49
34171B
Input Terminal Block for Digital Multimeters 

Input Terminal Block for Digital Multimeters

34171B

Price: US$ 234

The Keysight 34171B digital multimeter input terminal connector block is a set of two connectors which provide a convenient and reliable method to connect wires to all five input terminals.
US$ 234
34172B
Calibration Short for Digital Multimeters 

Calibration Short for Digital Multimeters

34172B

Price: US$ 202

The Keysight 34172B digital multimeter calibration short is a set of two shorts which provide a convenient and reliable method to apply a short to the input connectors of the multimeter.
US$ 202
34190A
Rackmount Kit 

Rackmount Kit

34190A

Price: US$ 65

  • Rack cabinet: System II or System II Plus
US$ 65
34191A
2U Dual Flange Kit 

2U Dual Flange Kit

34191A

Price: US$ 61

2U Dual Flange Kit (includes two 2U flanges, screws, and nuts based on 5063-9212).
US$ 61
34194A
Dual Lock Link Kit 

Dual Lock Link Kit

34194A

Price: US$ 117

Dual Lock Link Kit based on 5061-8769.
US$ 117
34330A
30 A Current Shunt 

30 A Current Shunt

34330A

Price: US$ 99

The Keysight 34330A current shunt is a precision 0.001 ohm resistor housed in a plastic case surrounded by epoxy. Output is 1mV per A of current passing through the shunt.
US$ 99
3446GPBU
GPIB User Installable Interface Module for Truevolt Series DMMs 

GPIB User Installable Interface Module for Truevolt Series DMMs

3446GPBU

Price: US$ 150

The 3446GPBU is a user installable GPIB interface module upgrade for Keysight Truevolt Series DMMs.
US$ 150
3446SECU
Enable NISPOM and File Security for Truevolt Series DMMs 

Enable NISPOM and File Security for Truevolt Series DMMs

3446SECU

Price: US$ 100

  • Enables NISPOM and file security on Keysight 3446x Truevolt Series DMMs  
US$ 100
BV0001B BenchVue Digital Multimeter App US$ 0
BV0001B-1FP Perpetual node-locked license BenchVue DMM, Control and Automation US$ 230
BV0001B-1FY 12 month node-locked license BenchVue DMM, Control and Automation US$ 87
BV0001B-1NP Perpetual floating license BenchVue DMM, Control and Automation US$ 322
BV0001B-1NY 12 months floating license BenchVue DMM, Control and Automation US$ 122
BV0001B-1TP Perpetual transportable license BenchVue DMM, Control and Automation US$ 299
BV0001B-1TY 12 months transportable license BenchVue DMM, Control and Automation US$ 114
E2308A
Thermistor Temperature Probe 

Thermistor Temperature Probe

E2308A

Price: US$ 69

The Keysight E2308A is a general purpose temperature probe.
US$ 69
Y1133A
Low-thermal External Digital Multimeter Scanning Kit 

Low-thermal External Digital Multimeter Scanning Kit

Y1133A

Price: US$ 449

The Keysight Y1133A Low-thermal external digital multimeter scanning kit enables system-level scanning and measurements between standalone Keysight multiplexers and digital multimeters (DMMs).
US$ 449

Prices are subject to change without notice.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years US$ 341
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years US$ 642
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years US$ 563
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years US$ 1,064
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years call
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years call
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years US$ 61

Prices are subject to change without notice.

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

  • no image available BV9101A BenchVue 1-year Education License Bundle [Discontinued] 

    BV9101A BenchVue 1-year Education License Bundle [Discontinued]

    • Enables 100 different PCs each with the licensed/Pro version of the apps listed below
    • Licenses are enabled for 1 year of use (including updates and support)
    • Special education pricing (99% discount vs. Apps' market value)

  • no image available BV0001A BenchVue Digital Multimeter Pro App [Discontinued] 

    BV0001A BenchVue Digital Multimeter Pro App [Discontinued]

    • Measurement visualization
    • Data logging and export
    • BenchVue Mobile supported
       

  • no image available BV0010A BenchVue FieldFox Pro App [Discontinued] 

    BV0010A BenchVue FieldFox Pro App [Discontinued]

    • Capture and log spectrum and network analyzer measurements
    • Export results to popular tools for further analysis
    • Switch modes with one click

  • no image available BV0011A BenchVue Universal Counter Pro App [Discontinued] 

    BV0011A BenchVue Universal Counter Pro App [Discontinued]

    • Visualize multiple universal counters at the same time
    • Display single measurements, charts, tables, or histograms from a single counter or multiple counters
    • Record measurements and export results in a few clicks
       

  • no image available BV1001A BenchVue Test Flow App [Discontinued] 

    BV1001A BenchVue Test Flow App [Discontinued]

    • Rapidly prototype custom test sequences with multiple instruments
    • Interpret results quickly with intuitive measurement analysis
    • Integrated within Keysight’s BenchVue program for ease of use

Related Products & Solutions

  • no image available 34470A Digital Multimeter, 7½ Digit, Truevolt DMM 

    34470A Digital Multimeter, 7½ Digit, Truevolt DMM

    • 7½ digit resolution with 16 ppm DC accuracy
    • Measurement modes include: continuous, data logging and digitizing
    • Reading rates up to 50,000 per second

  • no image available 34460A Digital multimeter, 6½ digit, basic Truevolt DMM 

    34460A Digital multimeter, 6½ digit, basic Truevolt DMM

    • Display DMM results in ways you never have before
    • Measure with unquestioned Truevolt confidence
    • Designed by the same team of engineers as the 34401A DMM

  • no image available 34461A Digital multimeter, 6 ½ digit, 34401A replacement, Truevolt DMM 

    34461A Digital multimeter, 6 ½ digit, 34401A replacement, Truevolt DMM

    • Display DMM results in ways you never have before
    • Measure with unquestioned Truevolt confidence 
    • Industry's only 100% drop-in Keysight 34401A DMM replacement
    • Designed by the same team of engineers as the 34401A DMM

  • no image available 3446MEMU Memory Upgrade - Enables 2 Million Readings 

    3446MEMU Memory Upgrade - Enables 2 Million Readings

    3446MEMU Memory upgrade that enables 2 million readings for Truevolt Series 34465A and 34470A DMMs.

  • no image available 3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering 

    3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering

    3446DIGU enables high-speed digitizing and advanced triggering for Truevolt Series 34465A and 34470A DMMs.

  • no image available 3446SECU Enable NISPOM and File Security for Truevolt Series DMMs 

    3446SECU Enable NISPOM and File Security for Truevolt Series DMMs

    • Enables NISPOM and file security on Keysight 3446x Truevolt Series DMMs  

  • no image available 3446GPBU GPIB User Installable Interface Module for Truevolt Series DMMs 

    3446GPBU GPIB User Installable Interface Module for Truevolt Series DMMs

    The 3446GPBU is a user installable GPIB interface module upgrade for Keysight Truevolt Series DMMs.