Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5080A-790 Measurement Wizard Assistant (MWA) Software

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Measurement Wizard Assistant software for simplifying multiport device measurements using the E5080A and E5092A
  • Easy and fast measurement setup
  • Step-by-step setup wizard with an Excel-based user interface
  • Measurement connectivity matrix with the multiport test set
  • Calibration wizard minimizes operating time
  • Automatic test procedure with go/ not go limit test

Description

The E5080A option 790 Measurement Wizard Assistant (MWA) software simplifies complicated multiport measurement setups using the 4-port E5080A and the E5092A multiport test set. The MWA dramatically improves the productivity of your multiport device testing.

Related Industries & Technologies