Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Y1800A RF Training Kit and Lab Sheets

Sold By:

Starting From US$ 3,146

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • RF transceiver kit & accessories
  • Lab sheets & model answers
  • Problem-based assignments
  • Covers 27 hours of labs

Description

The RF transceiver kit consists of a transmitter unit and a receiver unit in superheterodyne architecture. The transceiver units are made up of various RF building-block modules such as filter, low noise amplifier, power amplifier, mixer and oscillator. The RF transceiver kit is controlled by a Windows-based Control Panel software via USB. A Measurement Automation Program is provided to demonstrate automated characterization and test of RF circuits. A signal generator and a spectrum analyzer are required to run this program.

The transceiver kit also includes 8 lab sheets in editable Microsoft Word format. Each lab requires 3 hours to complete. Model answers are provided with all lab sheets.