Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes

Sold By:

Starting From US$ 7,893

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

86100D-9FP
PAM-N Analysis SW, Fixed Perpetual License 

PAM-N Analysis SW, Fixed Perpetual License

86100D-9FP

Price: US$ 7,893

  • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
  • Electrical and optical signals
  • Eye width, eye height, eye skew
  • Level amplitude, level noise, level skew
  • Linearity measurements and more
     
US$ 7,893
86100D-061 MATLAB - Basic Digital Analysis Package, Fixed Perpetual License US$ 5,368
86100D-062 MATLAB - Standard Digital Analysis Package, Fixed Perpetual License US$ 8,809
86100D-090 Removable hard drive US$ 4,664
86100D-092 Internal hard drive (default option) US$ 0
86100D-200
Enhanced Jitter Analysis Software, Fixed Perpetual License 

Enhanced Jitter Analysis Software, Fixed Perpetual License

86100D-200

Price: US$ 16,430

Accurate jitter analysis, including decomposition of jitter into its constituent components, is becoming critical as data rates increase.
US$ 16,430
86100D-201
Advanced Waveform Analysis Software, Fixed Perpetual License 

Advanced Waveform Analysis Software, Fixed Perpetual License

86100D-201

Price: US$ 5,303

Advanced Waveform Analysis is a software option for the 86100D DCA-X that generates ultra-deep memory waveform files, supports real-time MATLAB analysis, and integrates a built-in Linear Feed-forward Equalizer (LFE).
US$ 5,303
86100D-202
Enhanced Impedance and S-parameter Software, Fixed Perpetual License 

Enhanced Impedance and S-parameter Software, Fixed Perpetual License

86100D-202

Price: US$ 8,273

86100D-202 software provides real-time S-Parameter measurements at the touch of ONE button
US$ 8,273
86100D-300
Advanced Amplitude Analysis/Rin/Q-Factor, Fixed Perpetual License 

Advanced Amplitude Analysis/Rin/Q-Factor, Fixed Perpetual License

86100D-300

Price: US$ 0

86100D-300 Advanced Amplitude Analysis/RIN/Q-factor software extends Jitter Mode into the amplitude domain and helps you to quickly determine the root cause for eye closure. Relative Intensity Noise (RIN), RIN-OMA, and Q-factor are also reported.
US$ 0
86100D-401 Advanced Eye Analysis Software, Fixed Perpetual License US$ 2,456
86100D-500
Productivity Package, Fixed Perpetual License 

Productivity Package, Fixed Perpetual License

86100D-500

Price: US$ 742

Improve the speed, accuracy, and efficiency of eye diagram analysis using the option 500 productivity package

US$ 742
86100D-AFP Module slot filler panel US$ 244
86100D-AX4 Rack mount kit without handles US$ 85
86100D-AXE Rack mount kit with handles US$ 161
86100D-BFP Automatic Fixture Removal in TDR Mode, Fixed Perpetual License US$ 10,400
86100D-ETR Enhanced trigger, 13 GHz BW, pattern and module trigger US$ 9,042
86100D-GPI GPIB Card Interface - Installed US$ 393
86100D-GPN No GPIB Card Interface US$ 0
86100D-PTB Internal Precision Timebase US$ 46,617
86100D-SIM
InfiniiSim-DCA Waveform Transformation SW, Fixed Perpetual License 

InfiniiSim-DCA Waveform Transformation SW, Fixed Perpetual License

86100D-SIM

Price: US$ 5,168

InfiniiSim-DCA for the 86100 Series DCA wide-bandwidth oscilloscope offers de-embedding, embedding and virtual probing capabilities that help engineers characterize high-speed digital designs more thoroughly and with improved margins.
US$ 5,168
86100D-STR Standard trigger 3.2 GHz BW (default option) US$ 0
86100D-TFP IEEE TDECQ analysis, fixed perpetual license US$ 3,126
86100D-UK6 Commercial calibration certificate with test data US$ 367
86100DT-200 Enhanced Jitter Analysis, Transportable License US$ 24,645
86100DT-201 Advanced Waveform Analysis, Transportable License US$ 7,955
86100DT-202 Enhanced Impedance and S-parameter Software, Transportable License US$ 12,409
86100DT-300 Advanced Amplitude Analysis/RIN/Q-Factor , Transportable License US$ 0
86100DT-401 Advanced Eye Analysis, Transportable License US$ 3,683
86100DT-500 Productivity Package, Transportable License US$ 1,106
86100DT-9TP PAM-N Analysis SW, Transportable Perpetual License US$ 11,839
86100DT-BTP Automatic Fixture Removal in TDR Mode, Transportable License US$ 15,629
86100DT-ETP Flex Eye - Independent Channel Acquisition and Control, Transportable License US$ 11,462
86100DT-SIM InfiniiSim-DCA Waveform Transformation SW, Transportable License US$ 7,752
86100DT-TTP IEEE TDECQ analysis, transportable perpetual license US$ 4,689
N5477A
Sampling scope adapter 

Sampling scope adapter

N5477A

Price: US$ 4,506

The N5477A sampling scope adapter makes the InfiniiMax III probing system fully compatible with the Infiniium 86100 DCA sampling scope family
US$ 4,506

Prices are subject to change without notice.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours. US$ 224
PS-S20 Startup assistance, daily US$ 2,864
PS-S20-01 Recommended Startup assistance, daily US$ 2,864
R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years US$ 1,234
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years US$ 2,323
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years US$ 2,037
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years US$ 3,848
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years call
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years call
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years US$ 1,534
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years US$ 3,069

Prices are subject to change without notice.

Related Software Products

  • FlexDCA Remote Access Software N1010A FlexDCA Remote Access Software 

    N1010A FlexDCA Remote Access Software

    • Supports 86100C DCA-J, 86100D DCA-X and N1092A/B/D oscilloscopes, and SystemVue software
    • Make Eye/Mask, oscilloscope, and jitter measurements on your PC
    • Troubleshoot problems remote office locations


       

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

  • 86100D in jitter mode N1010AT-200 Enhanced Jitter Analysis Software for PC 

    N1010AT-200 Enhanced Jitter Analysis Software for PC

    Accurate jitter analysis, including decomposition of jitter into its constituent components, is becoming critical as data rates increase. Option 200 gives you a license for your PC.

  • N1010A-200-300 perform simultaneous timing jitter and amplitude noise-interference analysis N1010AT-300 Advanced Amplitude Analysis/RIN/Q-factor software for PC 

    N1010AT-300 Advanced Amplitude Analysis/RIN/Q-factor software for PC

    Option 300 Advanced Amplitude Analysis/RIN/Q-factor software for PC extends Jitter Mode into the amplitude domain and helps you to quickly determine the root cause for eye closure.

Related Products & Solutions

  • Digital Communication Analyzer (DCA) Oscilloscopes 

    Digital Communication Analyzer (DCA) Oscilloscopes

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • no image available 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 

    86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • no image available Jitter Generation and Analysis Systems 

    Jitter Generation and Analysis Systems

    Wide bandwidth jitter analysis systems for 10 Gb/s jitter compliance testing.

  • 86105B 15 GHz Optical and 20 GHz Electrical Plug-In Module 86105B-111 15 GHz optical / 20 GHz electrical module [Obsolete] 

    86105B-111 15 GHz optical / 20 GHz electrical module [Obsolete]

    The 86105B lets you perform transmitter compliance tests of multiple technologies and line rates with a single module.

  • 86105B 15 GHz Optical and 20 GHz Electrical Plug-In Module 86105B-112 15 GHz optical / 20 GHz electrical module [Obsolete] 

    86105B-112 15 GHz optical / 20 GHz electrical module [Obsolete]

    The 86105B lets you perform transmitter compliance tests of multiple technologies and line rates with a single module.

  • 86105B 15 GHz Optical and 20 GHz Electrical Plug-In Module 86105B-113 15 GHz optical / 20 GHz electrical module [Obsolete] 

    86105B-113 15 GHz optical / 20 GHz electrical module [Obsolete]

    The 86105B lets you perform transmitter compliance tests of multiple technologies and line rates with a single module.

  • Agilent 86106B 28 GHz Optical/40 GHz Electrical Plug-in Module 86106B 28 GHz optical / 40 GHz electrical module, 1000-1600 nm (SMF only) [Obsolete] 

    86106B 28 GHz optical / 40 GHz electrical module, 1000-1600 nm (SMF only) [Obsolete]

    The Keysight 86106B has an integrated, calibrated optical channel with a built-in OC-192/STM-64 filter that can be switched in for a standards-base transmitter compliance test.

  • DSO81304B_oscilloscope DSO81304B Infiniium High Performance Oscilloscope: 13 GHz [Obsolete] 

    DSO81304B Infiniium High Performance Oscilloscope: 13 GHz [Obsolete]

    The Infiniium 81304B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80804B series oscilloscope DSO80804B Infiniium High Performance Oscilloscope: 8 GHz [Obsolete] 

    DSO80804B Infiniium High Performance Oscilloscope: 8 GHz [Obsolete]

    The Infiniium 80804B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80000B series oscilloscope DSO80404B Infiniium High Performance Oscilloscope: 4 GHz [Obsolete] 

    DSO80404B Infiniium High Performance Oscilloscope: 4 GHz [Obsolete]

    The Infiniium 80404B and InfiniiMax probing system with the industry's lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80204B series oscilloscope DSO80204B Infiniium High Performance Oscilloscope: 2GHz [Obsolete] 

    DSO80204B Infiniium High Performance Oscilloscope: 2GHz [Obsolete]

    The Infiniium 80204B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO81004B high performance scope DSO81004B Infiniium High Performance Oscilloscope: 10 GHz [Obsolete] 

    DSO81004B Infiniium High Performance Oscilloscope: 10 GHz [Obsolete]

    The Infiniium 81004B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80604B oscilloscope DSO80604B Infiniium High Performance Oscilloscope: 6 GHz [Obsolete] 

    DSO80604B Infiniium High Performance Oscilloscope: 6 GHz [Obsolete]

    The Infiniium 80604B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO81204B oscilloscope DSO81204B Infiniium High Performance Oscilloscope: 12 GHz [Obsolete] 

    DSO81204B Infiniium High Performance Oscilloscope: 12 GHz [Obsolete]

    The Infiniium 81204B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • 86106B 28 GHz Optical/40 GHz Electrical Plug-in Module 86106B-410 28 GHz optical / 40 GHz electrical module, 1000-1600 nm (SMF only) [Obsolete] 

    86106B-410 28 GHz optical / 40 GHz electrical module, 1000-1600 nm (SMF only) [Obsolete]

    The Keysight 86106B has an integrated, calibrated optical channel with a built-in OC-192/STM-64 filter that can be switched in for a standards-base transmitter compliance test.

  • Agilent N2100A-H10 DCA N2100A-H10 7GHz Digital Communication Analyzer [Obsolete] 

    N2100A-H10 7GHz Digital Communication Analyzer [Obsolete]

    The N2100A implements a coherent vector under-sampling which combines the benefits and measurement capabilities of a real time scope with the bandwidth of a sampling scope.

  • 86105B 15 GHz Optical and 20 GHz Electrical Plug-In Module 86105B 15 GHz optical / 20 GHz electrical module [Obsolete] 

    86105B 15 GHz optical / 20 GHz electrical module [Obsolete]

    The 86105B lets you perform transmitter compliance tests of multiple technologies and line rates with a single module.

  • Agilent 86108A Precision Waveform Analyzer 86108A Precision Waveform Analyzer [Obsolete] 

    86108A Precision Waveform Analyzer [Obsolete]

    The 86108A has a bandwidth in excess of 33 GHz, channel noise of less than 300 uV, and residual jitter at an astounding level of under 100 femtoseconds (60 fs typical). Integrated clock recovery provides a single connection 'triggerless' measurement.

  • Agilent 86116A Product 86116A 53 GHz optical / 63 GHz electrical module [Obsolete] 

    86116A 53 GHz optical / 63 GHz electrical module [Obsolete]

    The Keysight 86116A plug-in module includes an integrated optical receiver designed to provide the optimum in bandwidth, sensitivity, and waveform fidelity.

  • N1080B HDMI Test Point Access Adapter Photo N1080B HDMI Test Point Access Adapters [Discontinued] 

    N1080B HDMI Test Point Access Adapters [Discontinued]

    • Testing for channel, source, sink and HEAC characteristics
    • Available individually
    • 1 year warranty standard
       

  • N1021B 18 GHz Differential TDR/TDT Probe Kit N1021B 18 GHz Differential TDR/TDT Probe Kit 

    N1021B 18 GHz Differential TDR/TDT Probe Kit

    • Characterize differential impedances including return and insertion losses
    • Display results in the time domain (impedance profiles)or frequency-domain (SDD11, SDD21) 
    • Maintain consistent quality in printed circuit board and passive component manufacturing

  • Agilent J-BERT N4903A Serial High-Performance BERT N4903A High-Performance Serial BERT with complete jitter tolerance testing [Obsolete] 

    N4903A High-Performance Serial BERT with complete jitter tolerance testing [Obsolete]

    Smartest Characterization of serial gigabit devices Complete jitter tolerance test of receivers up to 7 Gb/s and 12.5 Gb/s.

  • no image available 86117A 50 GHz Dual Channel Electrical Module [Discontinued] 

    86117A 50 GHz Dual Channel Electrical Module [Discontinued]

    • Two 50-GHz electrical channels
    • Compatible with 86100 Series mainframes

  • no image available 86108B Precision Waveform Analyzer 

    86108B Precision Waveform Analyzer

    • 86108B Precision Waveform Analyzer is a plug-in module used with the 86100C/D Infiniium DCA family of oscilloscopes.
    • A "gold standard" for waveform accuracy.
    • Accuracy and ease-of-use for high-speed digital communications signals to 32 Gbps!

  • no image available 86115D 20/34 GHz Module for High-Volume/Parallel Optical Transceiver Test 

    86115D 20/34 GHz Module for High-Volume/Parallel Optical Transceiver Test

    86115D 20 GHz multi-port 86100 plug-in module