Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 716

Typical Configuration  

Typical Configuration

E2678B InfiniiMax single-ended/differential socketed probe head and accessories

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Bandwidth:

  • 12 GHz

Connectivity:

  • Low loading, different input capacitance < = 270 fF
  • 4” lead length for reaching into tight spaces such as DIMM socket

Description

E2678B differential socket probe head can be used to measure either differential or single-ended signals via a plug-on socket connection.
InfiniiMax single-ended/differential socketed probe head and accessories. Includes 48 full bandwidth damping resistors, 6 damped wire accessories, 4 square pin sockets and socket heatshrink.

The E2678B is a replacement of E2678A that will be discontinued in June 2015.