Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DSOX6APPBNDL Application Bundle for InfiniiVision 6000 X-Series Oscilloscopes

Sold By:

Starting From US$ 4,766

Typically Configured Price US$ 4,766

Typical Configuration

DSOX6APPBNDL SW application bundle license for 6000 X-Series

  • EDEL-ONLY-01 License certificate delivery - email only

Typically Configured Price US$ 4,766

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

Related Software Products

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX6JITTER Jitter Analysis for InfiniiVision 6000 X-Series Oscilloscopes 

    DSOX6JITTER Jitter Analysis for InfiniiVision 6000 X-Series Oscilloscopes

    • Jitter analysis option
    • Provides multiple views and quantization of jitter
    • Works with Keysight’s InfiniiVision 6000 X-Series oscilloscopes
       

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX6EMBD Embedded Serial Trigger/Analysis (I²C, SPI) for InfiniiVision 6000 X-Series Oscilloscopes 

    DSOX6EMBD Embedded Serial Trigger/Analysis (I²C, SPI) for InfiniiVision 6000 X-Series Oscilloscopes

    • Fastest throughput scope solution for triggering on and analyzing I²C and SPI serial buses
    • Multiple bus decode triggering and listing display
    • Support for the I²C serial protocol
    • Support for the 2-wire, 3-wire and 4-wire SPI serial protocol
       

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX6COMP Computer Serial Trigger/Analysis (RS232/UART) for InfiniiVision 6000 X-Series Oscilloscope 

    DSOX6COMP Computer Serial Trigger/Analysis (RS232/UART) for InfiniiVision 6000 X-Series Oscilloscope

    • Protocol trigger and hardware-based protocol decode
    • Support for RS-232/422/485 and other UART serial buses
    • Multiple bus decode triggering and listing display
       

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX6AUTO Automotive Serial Trigger/Analysis (CAN, CAN-dbc, LIN) for InfiniiVision 6000 X-Series 

    DSOX6AUTO Automotive Serial Trigger/Analysis (CAN, CAN-dbc, LIN) for InfiniiVision 6000 X-Series

    • Automotive serial triggering and analysis option
    • For CAN, CAN-dbc, and LIN serial buses
    • Works with Keysight’s InfiniiVision 6000 X-Series oscilloscopes
       

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX6FLEX FlexRay Trigger/Analysis for the InfiniiVision 6000 X-Series Oscilloscopes 

    DSOX6FLEX FlexRay Trigger/Analysis for the InfiniiVision 6000 X-Series Oscilloscopes

    • Provides FlexRay triggering and analysis
    • Finds errors quicker with hardware-based decoding
    • Works with Keysight’s InfiniiVision 6000 X-Series oscilloscopes
       

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX6AERO A/D Serial Trigger/Analysis (MIL-STD 1553/ARINC 429) for InfiniiVision 6000 X-Series 

    DSOX6AERO A/D Serial Trigger/Analysis (MIL-STD 1553/ARINC 429) for InfiniiVision 6000 X-Series

    • Trigger on specific MIL-STD 1553 command/status words, data words, and error conditions
    • Trigger on ARINC429 labels, data, and error conditions
    • Works on Keysight’s InfiniiVision 6000 X-Series oscilloscopes
       

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX6AUDIO Audio Serial Triggering and Analysis (I²S) for InfiniiVision 6000 X-Series Oscilloscopes 

    DSOX6AUDIO Audio Serial Triggering and Analysis (I²S) for InfiniiVision 6000 X-Series Oscilloscopes

    • I²S triggering and analysis
    • User-selectable signal alignment selections
    • Multiple bus decode triggering and listing display
    • Works on Keysight’s InfiniiVision 6000 X-Series oscilloscopes
       

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX6USBFL Low- and Full-speed USB 2.0 Trigger/Analysis for the InfiniiVision 6000 X-Series 

    DSOX6USBFL Low- and Full-speed USB 2.0 Trigger/Analysis for the InfiniiVision 6000 X-Series

    • Integrated low- and full-speed USB 2.0 serial bus triggering and hardware-based decoding
    • Dual-bus decoding with time-interleaved protocol lister display
    • Works on Keysight’s InfiniiVision 6000 X-Series oscilloscopes
       

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX6USBH Hi-speed USB 2.0 Trigger/Analysis for the InfiniiVision 6000 X-Series Oscilloscopes 

    DSOX6USBH Hi-speed USB 2.0 Trigger/Analysis for the InfiniiVision 6000 X-Series Oscilloscopes

    • Offers integrated hi-speed USB 2.0 serial bus triggering and hardware-based decoding
    • Serial decode trace time-correlated with USB waveforms
    • Works on Keysight’s InfiniiVision 6000 X-Series oscilloscopes
       

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX6MASK Mask Limit Testing Application for InfiniiVision 6000 X-Series Oscilloscopes 

    DSOX6MASK Mask Limit Testing Application for InfiniiVision 6000 X-Series Oscilloscopes

    • Automatic mask creation using input standard
    • Easily download multi-region masks and setups based on industry standards
    • Test up to 280,000 waveforms per second with the industry’s fastest hardware-based mask testing technology
       

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX6VID Video Trigger/Analysis Application for the InfiniiVision 6000 X-Series Oscilloscopes 

    DSOX6VID Video Trigger/Analysis Application for the InfiniiVision 6000 X-Series Oscilloscopes

    • Provides triggering on an array of HDTV standards
    • Works on Keysight’s InfiniiVision 6000 X-Series oscilloscopes
    • 6000 X-Series comes standard with NTSC, PAL, PAL-M, and SECAM support
       

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX6USBSQ USB 2.0 Signal Quality Test Option for InfiniiVision 6000 X-Series Oscilloscopes 

    DSOX6USBSQ USB 2.0 Signal Quality Test Option for InfiniiVision 6000 X-Series Oscilloscopes

    • Quickly verify the analog quality of your USB signals
    • Use on signals generated by USB hubs, hosts, and devices based on the USB-IF compliance standards
    • Works on Keysight’s InfiniiVision 6000 X-Series oscilloscopes
       

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX6WAVEGEN2 WaveGen Built-in Dual-chan Function and Arbitrary Waveform Generator for 6000 X-Series 

    DSOX6WAVEGEN2 WaveGen Built-in Dual-chan Function and Arbitrary Waveform Generator for 6000 X-Series

    • 20-MHz built-in dual-channel function/arbitrary waveform generator
    • Use the built-in waveform editor to create custom waveforms
    • Works with Keysight’s InfiniiVision 6000 X-Series oscilloscopes
       

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX6SENSOR SENT (Single Edge Nibble Transmission) Triggering and Analysis for 6000 X-Series 

    DSOX6SENSOR SENT (Single Edge Nibble Transmission) Triggering and Analysis for 6000 X-Series

    • DSOX6SENSOR provides hardware based SENT serial bus trigger and decode functionality on the InfiniiVision 6000 X-Series oscilloscopes
    • Supports a variety of message formats
    • Supports dual-bus analysis with time-interleaved lister display
       

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX6PWR Power Measurements for InfiniiVision 6000 X-Series Oscilloscopes 

    DSOX6PWR Power Measurements for InfiniiVision 6000 X-Series Oscilloscopes

    • Input line analysis
    • Power device analysis
    • Modulation analysis
    • Output analysis
    • Auto deskew

  • Educators Training Kit for InfiniiVision 2000 and 3000 X-Series Oscilloscopes Educators Training Kit for InfiniiVision Oscilloscopes 

    Educators Training Kit for InfiniiVision Oscilloscopes

    Educators Training Kit for InfiniiVision 2000, 3000 and 4000 X-Series Oscilloscopes