Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9068A Phase Noise Measurement Application

Sold By:

Typical Configuration  

Typical Configuration

M9068A Phase Noise Measurement Application

  • M9068A-2TP Phase Noise measurement application, transportable perpetual license

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

You must add options to the base product to obtain a price estimate.
M9068A-2TP Phase Noise measurement application, transportable perpetual license US$ 7,642
M9068A-MEU
Minor enhancement update 

Minor enhancement update

M9068A-MEU

Price: US$ 726

  • Latest enhancements to the phase noise X-Series measurement application for modular vector signal analyzers.
US$ 726

Prices are subject to change without notice.

Related Software Products

  • N9068A Main Screen N9068A Phase Noise Measurement Application 

    N9068A Phase Noise Measurement Application

    • 1-button measurements for analyzing phase noise in frequency domain (log plot) & time domain (spot frequency)
    • Compatible with PSA & ESA spectrum analyzer phase noise measurement personality

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

Related Products & Solutions

  • no image available M9393A PXIe Performance Vector Signal Analyzer: 50 GHz 

    M9393A PXIe Performance Vector Signal Analyzer: 50 GHz

    • 9 kHz to 8.4, 14, 18, or 27 GHz
    • Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
    • 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
    • Up to 4 time-synchronous channels

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels