Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

à compter de CA$ 1,388

Configurer

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

Key Features & Specifications

  • Measurements: TDR (linear rho), TDR (ohm)

Description

Option 215 adds time domain reflectometry (TDR) measurements to CAT mode. The measurements include TDR (linear rho) and TDR impedance (ohm).

TDR measurements are useful in not only identifying the location of faults along cables, but also the nature of the fault. Resistive, inductive and capacitive faults will each have a different response. These differences help line-sweep technicians in the trouble-shooting process.

FieldFox’s TDR measurements are based on an inverse Fourier transform of the frequency-domain data. The y-axis is either linear (rho) or impedance. The x-axis is distance.

Configuration information

This option can be added as a product upgrade.