Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,072

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Measurements: TDR (linear rho), TDR (ohm)

Description

Option 215 adds time domain reflectometry (TDR) measurements to FieldFox’s CAT mode. The measurements include TDR (linear rho) and TDR impedance (ohm).

TDR measurements are useful in not only identifying the location of faults along cables, but also the nature of the fault. Resistive, inductive and capacitive faults will each have a different response. These differences help line-sweep technicians in the trouble-shooting process.

FieldFox’s TDR measurements are based on an inverse Fourier transform of the frequency-domain data. The y-axis is either linear (rho) or impedance. The x-axis is distance.

Configuration information

Option 215 requires Option 305, Cable and antenna analyzer.

This option can be added as a product upgrade. Option 305 is a prerequisite for Option 215.