V9064B VXA Vector Signal Analysis Measurement Application for EXM
Sold By: |
|
---|
Prices for: Brunei Darussalam
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).
Key Features & Specifications
Features
- FFT-based spectrum analysis and time-domain analysis tools for burst analysis
- General-purpose analog and digital modulation analysis
Measurements
- Spectrum: center frequency, span, OBW, band power, markers
- Time domain: amplitude, markers, CCDF
- Digital modulation analysis including: 2-16 FSK, BPSK, QPSK, 16-1024QAM
- Convenient presets for popular formats: CDMA, GSM/EDGE, Bluetooth®, ZigBee, PHS, DECT, TETRA, APCO25, WiSUN (MR-FSK PHY)
Access features
- License key upgradeable
- Fixed and transportable licenses available
- SCPI remote user interface
Description
The V9064B VXA vector signal analysis provides a wide range of measurements, demodulation types and filters to perform comprehensive signal analysis, helping you thoroughly test your designs, ensure product quality and optimize without compromise. The application also provides convenient presets for many popular formats: CDMA, GSM/EDGE, Bluetooth, ZigBee, PHS, DECT,TETRA, APCO25, WiSUN (MR-FSK PHY) etc.
A powerful measurement combination
- Dig deeper into signals in time domain with time gating and statistical power measurements (CCDF/CDF/PDF). Simultaneous time and frequency domain displays provide insight into signals that spectrum analyzers alone cannot deliver
- Implement customized modulation analysis from more than 30 demodulators including: 2 -16 FSK, PSK, and 16 -1024QAM. Perform qualitative and quantitative signal analysis through flexible displays and markers