Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5904B-300 E5904B Option 300 ARM Trace Port Analyzer

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Features

  • 200 MHz clock, 240 MHz max data rate
  • IEEE 1149.1 JTAG interface to the device under test
  • Debugger Support - ARM ADS ver.1.1, Greenhills MULTI 2000 and IBM RISCwatch 4.7

Description

The Keysight E5904B Option 300 Trace Port Analyzer provides real-time trace execution of the program instructions and cache of embedded ARM® processors in SoC environments. The E5904B supports ARM's Embedded Trace Macrocell for the ARM 7-ETM and ARM 9-ETM. The trace tool provides a cost-effective, non-intrusive, real-time view of code execution for embedded processor cores in SoC applications. Keysight trace port analyzers operate in conjunction with industry leading debuggers from ARM, Green Hills Software and IBM.